ss 60000 010 - Stewart Connector
Bel Fuse
Stewart Connector
SS-60000-010
Powered by
CAD모델 선택
{belfuse/stewart_connector/ss_60000_010/ss_60000_010.prj},{NB=SS-60000-010},{PN=SS-60000-010},{DESC=Modular Jack, CAT6, Horizontal (90), 8P 8C, Unshielded},{PT=Single Port Jack},{PERFORMANCE=CAT6},{PORTS=1},{PO=Tab Up},{ORIENTATION=Horizontal},{CONTACT=8},{POSITIONS=8},{LED=N/A},{SHA256=MWFN2t4cUtj9FIz+gWv7yfopK75n2BxEx7XURc1eY5Q=},{INAME=00016__ss2d600002d010}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PO
Port Opening
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CONTACT
Contact
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
LED
Led
ⁿ/ₐ
SS-60000-010
SS-60000-010
Modular Jack, CAT6, Horiz...
Single Port Jack
CAT6
1
Tab Up
Horizontal
8
8
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
SSQ Series - SSQ Series - (2,54 mm) .100" Through-Hole .025" Square Post So...
Samtec
14.09.2020
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
15.05.2024
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
19.08.2021
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
SSM Series - SSM Series - (2,54 mm) .100" Tiger Claw™ Surface Mount Socket
Samtec
03.11.2021
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성