ss71800 041f - Stewart Connector
Bel Fuse
Stewart Connector
SS71800-041F
Powered by
CAD모델 선택
{belfuse/stewart_connector/ss71800_041f/ss71800_041f.prj},{NB=SS71800-041F},{PN=SS71800-041F},{DESC=Harmonica Jacks, 4 Ports, CAT5E, Horizontal (90), 8P 8C, PG4 Shielded},{PT=Harmonica Jack},{PERFORMANCE=CAT5e},{PORTS=4},{PO=Tab Down},{ORIENTATION=Horizontal},{CONTACT=8},{POSITIONS=8},{LED=N/A},{SHA256=blnYDmRktpeU2H8PCHuege/lKyVFCih2U4XffozvJPU=},{INAME=00063__ss718002d041f2estp}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
PO
Port Opening
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CONTACT
Contact
ⁿ/ₐ
POSITIONS
Positions
ⁿ/ₐ
LED
Led
ⁿ/ₐ
SS71800-041F
SS71800-041F
Harmonica Jacks, 4 Ports,...
Harmonica Jack
CAT5e
4
Tab Down
Horizontal
8
8
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
29.05.2024
FW-TH Series - .050" Flex Stack, Flexible Micro Board Stacker, Through-hole
Samtec
28.01.2021
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
Samtec
11.03.2022
LSHM - LSHM Series - (0,50 mm) .0197" High Speed Hermaphroditic Strip
Samtec
09.03.2023
MTMM Series - 2,00 mm Variable Post Height Terminal Strip
Samtec
07.03.2017
FFSD Series - FFSD Series - (1,27 mm) .050" Tiger Eye™ Flat IDC Wire Cables
Samtec
02.10.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성