G27-122T-066A
Bel Fuse
Magnetic Solutions
G27-122T-066A
Powered by
CAD모델 선택
{belfuse/magnetic_solutions/g27_122t_066a/g27_122t_066a.prj},{NB=G27-122T-066A},{SHA256=yhnu8UeNDX4NDX02wubwJFcjZO9q0ev6prLthH1M/cU=},{INAME=00136__g272d122t2d066a},{PN=G27-122T-066A},{DESC=MagJack 10G BASE-T, 1X1, GY/GY, 4PPoE, Tab Up, RoHS},{BRAND=Bel Magnetics},{SPEED=10GBASE-T},{NOP=1X1},{HP=Standard},{PC=Tab Up},{LED=Yes},{LEDT=GY/GY},{OT=0 to 70},{EMI=Yes},{PR=4PPoE 60W}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
SPEED
Speed
ⁿ/ₐ
NOP
Number of Ports
ⁿ/ₐ
HP
Height Profile
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
LED
ⁿ/ₐ
LEDT
LED Type
ⁿ/ₐ
OT
Operating Temperature
[°C]
EMI
EMI Tabs
ⁿ/ₐ
PR
PoE Rating
ⁿ/ₐ
G27-122T-066A
G27-122T-066A
MagJack 10G BASE-T, 1X1, ...
Bel Magnetics
10GBASE-T
1X1
Standard
Tab Up
Yes
GY/GY
0 to 70
Yes
4PPoE 60W
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TSM Series - TSM Series - (2,54 mm) .100" Surface Mount Terminal .025" Squa...
Samtec
15.05.2024
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
CLP Series - CLP Series - (1,27 mm) .050'' Low Profile Dual Wipe Socket
Samtec
14.09.2020
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
SQW Series - SQW Series - (2,00 mm) .0787'' Cost-Effective Rugged Sockets
Samtec
26.10.2021
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
FTS Series - .050" Micro Low Profile Terminal Strip
Samtec
15.04.2021
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
TW-TH Series - TW-TH Series - 2,00 mm Flex Stack, Flexible Board Stacker, T...
Samtec
06.06.2023
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
TW-SM Series - TW-SM Series - 2,00 mm Flex Stack, Flexible Board Stacker, S...
Samtec
06.06.2023
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
Samtec
02.02.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성