Set Screw Medium Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
4 Bolt Flanges
Powered by
CAD모델 선택
{baldor/dodge/bearings/setscrew/flanges/4bolt_flanges/f4b_scm_hi_asmtab.prj},{NB=126193},{SERIES=212},{SS=2-3/16},{SS1=2.187500},{PN=126193},{DESCRIPTION=F4B-SCM-203},{WEIGHT=11.3},{BOD=4.3307},{BW=1.0200},{A=2.31},{A1=2.310000},{B=6.88},{B1=6.880000},{C=2.38},{C1=2.380000},{D=5.63},{D1=5.630000},{F=5/8},{F1=0.625000},{H=0.69},{H1=0.690000},{J=0.66},{J1=0.660000},{L=2.97},{L1=2.970000},{N=3.50},{N1=3.500000},{GFH=0.375000},{CAPS=6955},{CAPD=11791},{PPATH=f4b_scm_hi_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[인치]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[인치]
B
[인치]
C
[인치]
D
[인치]
F
Bolt Diameter
[인치]
H
[인치]
J
[인치]
L
[인치]
N
[인치]
126226
206
1
126226
F4B-SCM-100
3.0
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
052017
206
1
052017
F4B-SCM-100-NL
3.0
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
126227
207
1-3/16
126227
F4B-SCM-103
4.1
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
056907
207
1-3/16
056907
F4B-SCM-103-NL
4.1
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
126187
208
1-7/16
126187
F4B-SCM-107
5.0
1.94
5.13
1.98
4.00
1/2
0.65
0.63
2.05
2.38
062842
208
1-7/16
062842
F4B-SCM-107-NL
5.0
1.94
5.13
1.98
4.00
1/2
0.65
0.63
2.05
2.38
126188
209
1-1/2
126188
F4B-SCM-108
6.1
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
062897
209
1-1/2
062897
F4B-SCM-108-NL
6.1
1.94
5.38
1.99
4.13
1/2
0.63
0.59
2.22
2.75
126189
210
1-11/16
126189
F4B-SCM-111
7.1
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
065576
210
1-11/16
065576
F4B-SCM-111-NL
7.1
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
126190
210
1-3/4
126190
F4B-SCM-112
6.9
1.94
5.63
2.02
4.38
1/2
0.63
0.55
2.43
2.88
126191
211
1-15/16
126191
F4B-SCM-115
9.5
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
052302
211
1-15/16
052302
F4B-SCM-115-NL
9.5
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
126192
211
2
126192
F4B-SCM-200
9.3
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
052004
211
2
052004
F4B-SCM-200-NL
9.3
2.22
6.50
2.28
5.13
5/8
0.69
0.68
2.71
3.25
126193
212
2-3/16
126193
F4B-SCM-203
11.3
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
052003
212
2-3/16
052003
F4B-SCM-203-NL
11.3
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
126283
212
2-1/4
126283
F4B-SCM-204
11.1
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
126537
212
2-1/4
126537
F4B-SCM-204-NL
11.1
2.31
6.88
2.38
5.63
5/8
0.69
0.66
2.97
3.50
126194
214
2-7/16
126194
F4B-SCM-207
16.2
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
052002
214
2-7/16
052002
F4B-SCM-207-NL
16.2
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
126195
214
2-1/2
126195
F4B-SCM-208
16.0
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
065653
214
2-1/2
065653
F4B-SCM-208-NL
16.0
2.54
7.38
2.78
5.88
5/8
0.69
0.60
3.31
3.69
126186
215
2-11/16
126186
F4B-SCM-211
18.3
2.33
7.75
2.88
6.00
3/4
1.00
0.63
3.62
3.88
052205
215
2-11/16
052205
F4B-SCM-211-NL
18.3
2.33
7.75
2.88
6.00
3/4
1.00
0.63
3.62
3.88
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
Set Screw Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Normal ...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Flange Cartridge Inch Bore - SC Piloted Flange Bearin...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Baldor Reliance
09.11.2021
Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
09.11.2021
Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Baldor Reliance
09.11.2021
Set Screw Medium Duty Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wi...
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Narrow Slot Take Up Inch Bore - SC Take-Up Bearings -...
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Normal...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Beari...
Baldor Reliance
09.11.2021
Narrow Slot Ball Bearing Take - Up Frames Body - Take-up Frames
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성