您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
MR9 - Nut for piston rod
Aventics
Cylinder accessories
Piston rod mountings, series CM2
Nut for piston rod
Powered by
CAD模型選擇
{aventics/cylinder_accessories/piston_rod_mountings_series_cm2/nuts_for_pis_rod_mount/mr9.prj},{NB=8103040344},{IDNR=},{CNSORDERNO=8103040344},{KK=M20x1.5},{KV=30},{KW=16.0},{CNSMAT=Steel},{SURF=galvanized},{CNSMASSEXACT=0.060},{NDM=20},{P=1.50},{X1=14.000},{X2=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
KV
Width across flats
[mm]
KW
Nut height
[mm]
CNSMAT
Material
ⁿ/ₐ
SURF
Surface
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8103040114
8103040114
M4
7
2.2
Steel
galvanized
0.001
1823300032
1823300032
M4
7
2.2
Steel
galvanized
0.001
R913000042
R913000042
M4
7
3.2
Steel
galvanized
0.003
1823300033
1823300033
M6
10
3.2
Steel
galvanized
0.004
1823300034
1823300034
M8
13
4.0
Steel
galvanized
0.005
8103040224
8103040224
M10
17
8.0
Steel
galvanized
0.011
1823A00020
1823A00020
M10x1.25
17
5.0
Steel
galvanized
0.010
1823300020
1823300020
M10x1.25
17
6.0
Steel
galvanized
0.010
8103060064
8103060064
M12
19
10.0
Steel
galvanized
0.017
R499002957
R499002957
M12x1.25
17
5.0
Steel
galvanized
0.012
3670304000
3670304000
M12x1.25
18
6.0
Steel
galvanized
0.014
8103190344
8103190344
M12x1.25
19
6.0
Steel
galvanized
0.012
1823300021
1823300021
M12x1.25
19
7.0
Steel
galvanized
0.012
R499002958
R499002958
M12x1.25
19
6.0
Steel
galvanized
0.012
R499002959
R499002959
M12x1.25
24
8.0
Steel
galvanized
0.012
1823300030
1823300030
M16x1.5
24
8.0
Steel
galvanized
0.017
3670305000
3670305000
M16x1.5
24
8.0
Steel
galvanized
0.024
8103190384
8103190384
M20x1.5
30
10.0
Steel
galvanized
0.030
1823300031
1823300031
M20x1.5
30
10.0
Steel
galvanized
0.030
3670308000
3670308000
M20x1.5
30
10.0
Steel
galvanized
0.045
8103040344
8103040344
M20x1.5
30
16.0
Steel
galvanized
0.060
8103190394
8103190394
M24x2
36
12.0
Steel
galvanized
0.060
1823300029
1823300029
M27x2
41
13.5
Steel
galvanized
0.108
8103190414
8103190414
M36x2
55
18.0
Steel
galvanized
0.175
8103190424
8103190424
M42x2
65
21.0
Steel
galvanized
0.370
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表