11.043 - Blind Flange ANSI
agru
PURAD
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD모델 선택
{agru/purad/backing_rings_accessories/backing_rings_accessories/11_043.prj},{NB=AGRU_11043006311_Blind Flange ANSI_steel insert_PP-FRP grey_63 - 2 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11043006311},{M=11043006311},{BILDCODE=11.043},{WEIGHT=1.220},{DIMENSIONLANG=63 - 2\" - MOP 16 bar},{DURCHMESSER=63},{EXT_BEZ_1=Blind Flange ANSI},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=63.000},{IDA=2.000},{D=162.000},{D2=20.000},{B=18.500},{K=120.650},{NM=35.000},{P=16.000},{NUMB=4.000},{XX=63 - 2 - MOP 16 bar},{X1=11111}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[인치]
D
[mm]
D2
[mm]
B
[mm]
K
[mm]
NM
ⁿ/ₐ
P
[bar]
NUMB
ⁿ/ₐ
X1
ⁿ/ₐ
AGRU_11043002011_Blind Fl...
11043002011
11043002011
11.043
0.258
20 - 1/2" - MOP 16 bar
20
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
20.000
0.500
95.000
16.000
12.000
60.450
15.000
16.000
4.000
11100
AGRU_11043002511_Blind Fl...
11043002511
11043002511
11.043
0.340
25 - 3/4" - MOP 16 bar
25
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
25.000
0.750
102.000
16.000
12.000
69.850
15.000
16.000
4.000
11100
AGRU_11043003211_Blind Fl...
11043003211
11043003211
11.043
0.507
32 - 1" - MOP 16 bar
32
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
32.000
1.000
114.000
16.000
16.000
79.250
15.000
16.000
4.000
11100
AGRU_11043004011_Blind Fl...
11043004011
11043004011
11.043
0.732
40 - 1 1/4" - MOP 16 bar
40
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
40.000
1.250
130.000
16.000
16.000
88.900
25.000
16.000
4.000
11100
AGRU_11043005011_Blind Fl...
11043005011
11043005011
11.043
0.860
50 - 1 1/2" - MOP 16 bar
50
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
50.000
1.500
133.000
16.000
18.000
98.550
35.000
16.000
4.000
11100
AGRU_11043006311_Blind Fl...
11043006311
11043006311
11.043
1.220
63 - 2" - MOP 16 bar
63
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
63.000
2.000
162.000
20.000
18.500
120.650
35.000
16.000
4.000
11111
AGRU_11043007511_Blind Fl...
11043007511
11043007511
11.043
1.542
75 - 2 1/2" - MOP 16 bar
75
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
75.000
2.500
184.000
20.000
18.000
139.700
40.000
16.000
4.000
11111
AGRU_11043009011_Blind Fl...
11043009011
11043009011
11.043
1.840
90 - 3" - MOP 16 bar
90
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
90.000
3.000
194.000
20.000
18.000
152.400
40.000
16.000
4.000
11111
AGRU_11043011011_Blind Fl...
11043011011
11043011011
11.043
2.880
110/125 - 4" - MOP 16 bar
110/125
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
110.000
4.000
229.000
20.000
18.000
190.500
40.000
16.000
8.000
11111
AGRU_11043016011_Blind Fl...
11043016011
11043016011
11.043
5.100
160 - 6" - MOP 16 bar
160
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
160.000
6.000
283.000
22.000
24.000
241.300
60.000
16.000
8.000
11111
AGRU_11043020011_Blind Fl...
11043020011
11043020011
11.043
7.920
200/225 - 8" - MOP 16 bar
200/225
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
200.000
8.000
345.000
22.000
24.000
298.450
70.000
16.000
8.000
11111
AGRU_11043025011_Blind Fl...
11043025011
11043025011
11.043
15.150
250/280 - 10" - MOP 16 ba...
250/280
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
250.000
10.000
412.000
25.000
27.000
361.950
100.000
16.000
12.000
11111
AGRU_11043031511_Blind Fl...
11043031511
11043031511
11.043
28.800
315 - 12" - MOP 16 bar
315
Blind Flange ANSI
steel insert
PP-FRP grey
injection moulded
Flange connection
315.000
12.000
487.000
25.000
33.000
431.800
110.000
16.000
12.000
11111
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성