N7820 - Fuehrungsbuchse dick
Agathon
iso_din_aag
wfb
n7820
Powered by
CAD모델 선택
{agathon/iso_din_aag/wfb/n7820/n7820_b-di.prj},{NB=N7820 Fuehrungsbuchse dick 7820.040.079},{IDNR=7820.040.079},{D1=40},{D2=48},{D3=65},{L1=79},{LX=2},{AGATHON=N7820},{LAGER=ok},{GEWICHT=0.929},{CTN=8466.9430},{URSP=CH}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
IDNR
Artikel-Nummer
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
L1
l1
[mm]
LX
lx
[mm]
LAGER
ab Lager lieferbar
ⁿ/ₐ
GEWICHT
Gewicht
[kg]
CTN
Zolltarifnummer
ⁿ/ₐ
URSP
Ursprungsland
ⁿ/ₐ
N7820 Fuehrungsbuchse dic...
7820.025.079
25
31
48
79
2
ok
0.649
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.025.094
25
31
48
94
2
0.774
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.030.079
30
38
56
79
2
ok
0.819
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.030.094
30
38
56
94
2
ok
0.974
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.030.109
30
38
56
109
2
ok
1.132
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.032.079
32
40
56
79
2
ok
0.743
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.032.094
32
40
56
94
2
ok
0.892
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.032.109
32
40
56
109
2
ok
1.025
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.032.129
32
40
56
129
2
1.213
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.032.149
32
40
56
149
2
1.403
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.038.109
38
46
65
109
2
ok
1.404
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.040.079
40
48
65
79
2
ok
0.929
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.040.094
40
48
65
94
2
ok
1.108
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.040.109
40
48
65
109
2
ok
1.284
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.040.129
40
48
65
129
2
ok
1.520
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.040.149
40
48
65
149
2
1.756
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.050.109
50
58
75
109
2
ok
1.520
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.050.129
50
58
75
129
2
ok
1.800
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.050.149
50
58
75
149
2
ok
2.065
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.050.169
50
58
75
169
2
ok
2.350
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.060.149
60
68
90
149
2
3.200
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.063.149
63
71
90
149
2
ok
2.800
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.063.169
63
71
90
169
2
3.180
8466.9430
CH
N7820 Fuehrungsbuchse dic...
7820.063.189
63
71
90
189
2
ok
3.560
8466.9430
CH
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
N785X/ISO9448-7-F/DIN9831-CW - Headed bush
Agathon
11.04.2022
N7611 - Aluminium with anti-skid unit
Agathon
11.04.2022
N6571/ISO9182-5-D/DIN9825-LA - Quick-change with flange
Agathon
11.04.2022
N6560 - Big flange
Agathon
11.04.2022
N7660 - Roller-cage Aluminium with anti-skid unit
Agathon
11.04.2022
N6902-N6904/ISO9182-4-C/DIN9825-K - Cone long for quick-change guide 6532
Agathon
11.04.2022
N7801/ISO9448-3-B/DIN9831-AW - Guide bush thin with glue groove
Agathon
11.04.2022
N8001 - Clamps for ISO-DIN Norm
Agathon
11.04.2022
N7631 - Brass with circlip
Agathon
11.04.2022
N8003 - Cage retainer system fix
Agathon
11.04.2022
N756-8 - Lower part with two seating surfaces machined
Agathon
11.04.2022
N7812/ISO9448-3-B/DIN9831-AW - Guide bush with glue groove and 2 circlips
Agathon
11.04.2022
AI-0614 - Drawer Slides - One Way Travel
Essentra Components
10.07.2014
AES-9010 - Structural Tubing - Square, Right Angle Flange
Essentra Components
21.07.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성