您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST2001,2004 - Die sets with sliding guide, bronze coating
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_2001_4_asmtab.prj},{NB=ST 2001. 125},{BESTNR=ST 2001. 125},{FORM=D:ohne Fuehrungsplatte},{FORM2=Oberteil ohne Gewinde},{D=125},{A=283},{B=169},{C1=56},{C2=80},{D3=-},{DN=84.000},{P=4.000},{E1=179},{E3=135},{E4=80},{F4=18},{F5=5},{F6=38},{T1=0},{D1=24},{D2=25},{L=224},{VER1=1.000},{D4=40.000},{L1=77.000},{PPATH=parts/st_2001_4/st_2001_4_asmtpl.prj},{WG=29.000},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
FORM2
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
D3
Thread
[mm]
E1
Length
[mm]
E3
Length
[mm]
E4
Width
[mm]
F4
Height
[mm]
F5
Height
[mm]
F6
Height
[mm]
T1
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
WG
Weight
[kg]
ST 2001. 080
ST 2001. 080
D:without guide plate
Upper part without thread
80
218
124
50
63
-
122
85
60
16
7
38
0
19
20
200
13.600
ST 2001. 100
ST 2001. 100
D:without guide plate
Upper part without thread
100
258
144
50
80
-
154
105
70
18
5
38
0
24
25
200
20.400
ST 2001. 125
ST 2001. 125
D:without guide plate
Upper part without thread
125
283
169
56
80
-
179
135
80
18
5
38
0
24
25
224
29.000
ST 2001. 160
ST 2001. 160
D:without guide plate
Upper part without thread
160
345
204
63
100
-
229
170
90
22
8
45
0
30
32
250
49.300
ST 2004. 100
ST 2004. 100
D:without guide plate
Upper part with thread
100
258
144
50
80
M 64 x 4
154
105
70
18
5
38
35
24
25
200
17.000
ST 2004. 125
ST 2004. 125
D:without guide plate
Upper part with thread
125
283
169
56
80
M 84 x 4
179
135
80
18
5
38
41
24
25
224
23.000
ST 2004. 160
ST 2004. 160
D:without guide plate
Upper part with thread
160
345
204
63
100
M 104 x 4
229
170
90
22
8
45
50
30
32
250
41.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表