目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
106 - Rack quality 6 helical toothing + Induction Hardening, surfaces and teeth grinded
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 6 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita6eli/eli_q6_nofori.prj},{NB=CRAT 106 049 150},{CODICE=106 049 150},{MAT=CRAT},{MODULO=5},{L=1500},{L1=17.4},{Z=90},{B=49},{H=49},{HO=44},{PE=0.043},{W=25.40},{TXT=20}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
TXT
ⁿ/ₐ
CRAT 106 024 050
106 024 050
2
500
8.5
75
24
24
22
0.036
2.10
10
CRAT 106 024 100
106 024 100
2
1000
8.5
150
24
24
22
0.036
4.15
15
CRAT 106 024 150
106 024 150
2
1500
8.5
225
24
24
22
0.043
6.25
20
CRAT 106 024 200
106 024 200
2
2000
8.5
300
24
24
22
0.047
8.30
25
CRAT 106 029 050
106 029 050
3
500
10.3
50
29
29
26
0.036
3.00
10
CRAT 106 029 100
106 029 100
3
1000
10.3
100
29
29
26
0.036
5.95
15
CRAT 106 029 150
106 029 150
3
1500
10.3
150
29
29
26
0.043
8.90
20
CRAT 106 029 200
106 029 200
3
2000
10.3
200
29
29
26
0.047
11.85
25
CRAT 106 039 050
106 039 050
4
500
13.8
38
39
39
35
0.036
5.40
10
CRAT 106 039 100
106 039 100
4
1000
13.8
75
39
39
35
0.036
10.75
25
CRAT 106 039 150
106 039 150
4
1500
13.8
112
39
39
35
0.043
16.10
20
CRAT 106 039 200
106 039 200
4
2000
13.8
150
39
39
35
0.047
21.45
25
CRAT 106 049 050
106 049 050
5
500
17.4
30
49
49
44
0.036
8.50
10
CRAT 106 049 100
106 049 100
5
1000
17.4
60
49
49
44
0.036
16.95
15
CRAT 106 049 150
106 049 150
5
1500
17.4
90
49
49
44
0.043
25.40
20
CRAT 106 049 200
106 049 200
6
2000
17.4
100
49
49
43
0.047
33.10
25
CRAT 106 059 050
106 059 050
6
500
20.9
25
59
59
53
0.036
12.30
10
CRAT 106 059 100
106 059 100
6
1000
20.9
50
59
59
53
0.036
24.55
15
CRAT 106 059 150
106 059 150
6
1500
20.9
75
59
59
53
0.043
36.85
20
CRAT 106 059 200
106 059 200
6
2000
20.9
100
59
59
53
0.047
49.10
25
CRAT 106 078 050
106 078 050
8
500
27.7
18
78
78
70
0.036
21.45
10
CRAT 106 078 100
106 078 100
8
1000
27.7
36
78
78
70
0.036
42.90
15
CRAT 106 078 150
106 078 150
8
1500
27.7
54
78
78
70
0.043
64.30
20
CRAT 106 078 200
106 078 200
8
2000
27.7
75
78
78
70
0.047
85.75
25
CRAT 106 098 050
106 098 050
10
500
34.8
15
98
98
88
0.036
33.85
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表