目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
008 - Rack quality 8 straight toothing milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 8
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita8/q8_senza_fori.prj},{NB=CRAA 008 039 300},{CODICE=008 039 300},{MAT=CRAA},{MODULO=4.0},{L1=3003.36},{Z=239},{B=39},{H=39},{HO=35.0},{PE=0.230},{W=32.15},{L=3000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAA 008 024 050
008 024 050
2.0
502.65
80
24
24
22.0
0.060
2.10
CRAA 008 024 100
008 024 100
2.0
1005.31
160
24
24
22.0
0.060
4.15
CRAA 008 024 150
008 024 150
2.0
1501.68
239
24
24
22.0
0.078
6.25
CRAA 008 024 200
008 024 200
2.0
2010.62
320
24
24
22.0
0.078
8.30
CRAA 008 024 051
008 024 051
2.5
502.65
64
24
24
21.5
0.060
2.05
CRAA 008 024 101
008 024 101
2.5
1005.31
128
24
24
21.5
0.060
4.10
CRAA 008 024 151
008 024 151
2.5
1500.11
191
24
24
21.5
0.078
6.10
CRAA 008 024 201
008 024 201
2.5
2002.77
255
24
24
21.5
0.078
8.15
CRAA 008 029 500
008 029 500
3.0
508.94
54
29
29
26.0
0.060
3.00
CRAA 008 029 100
008 029 100
3.0
1017.88
108
29
29
26.0
0.060
5.95
CRAA 008 029 151
008 029 151
3.0
1507.96
160
29
29
26.0
0.078
8.90
CRAA 008 029 200
008 029 200
3.0
2035.75
216
29
29
26.0
0.078
11.85
CRAA 008 029 300
008 029 300
3.0
3006.50
319
29
29
26.0
0.230
17.80
CRAA 008 039 500
008 039 500
4.0
502.65
40
39
39
35.0
0.060
5.40
CRAA 008 039 100
008 039 100
4.0
1005.31
80
39
39
35.0
0.060
10.75
CRAA 008 039 150
008 039 150
4.0
1507.96
120
39
39
35.0
0.078
16.10
CRAA 008 039 200
008 039 200
4.0
2010.62
160
39
39
35.0
0.078
21.45
CRAA 008 039 300
008 039 300
4.0
3003.36
239
39
39
35.0
0.230
32.15
CRAA 008 049 050
008 049 050
5.0
502.65
32
49
49
44.0
0.060
8.50
CRAA 008 049 100
008 049 100
5.0
1005.31
64
49
49
44.0
0.060
16.95
CRAA 008 049 150
008 049 150
5.0
1507.96
96
49
49
44.0
0.078
25.40
CRAA 008 049 200
008 049 200
5.0
2010.62
128
49
49
44.0
0.078
33.85
CRAA 008 049 300
008 049 300
5.0
3000.22
191
49
49
44.0
0.230
50.80
CRAA 008 059 050
008 059 050
6.0
508.94
27
59
59
53.0
0.060
12.30
CRAA 008 059 100
008 059 100
6.0
1017.88
54
59
59
53.0
0.060
24.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表