目錄: Yuken Kogyo
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Yuken Kogyo
CJT70L-FE - Rod Rectangular Flange
Yuken Kogyo
Hidraulic Products
Hydraulic Cylinders
Standard hydraulic cylinder with proximity switch
CJT70L
Powered by
CAD模型選擇
{yuken/hidraulic_products/hydraulic_cylinders/standard_cyl_with_switch/cjt70l/cjt70l_fe_asmtab.prj},{NB=CJT70L-FE50A20H-ABD-X10-20(0)},{IDNR=},{PACKING=},{NN=CJT70L},{MOUNT=FE : Rod Rectangular Flange},{CB=50},{RT=A},{STROKE=20},{POSITION=0},{LOC=H},{PORTPOS=A},{CUSHIONPOS=B},{AVENTPOS=D},{OPRTT=},{OPPS=X1},{OPNPS=0},{OPDC=},{OPLN=},{OPREA=},{OPDR=},{MAXS=1200},{OPDRW=1.5},{PPATH=../../standard_type/cjt_70_140/cjt_70_fe_asmtpl.prj},{F=13.000},{G=56.000},{H=46.000},{J=40.000},{P=13.000},{E=30.000},{STROKEMIN=250.000},{Q=80.000},{RC=1/2},{U=M 12x1.25},{M=96.000},{L=44.000},{T=12.000},{N=15.000},{POS1=POSITIONXX},{WAF1=Width across flatX},{CC=14.000},{LX=49.000},{OSP=0.48~24m/min}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NN
Project name
ⁿ/ₐ
MOUNT
Mounting
ⁿ/ₐ
CB
Cylinder Bore
[mm]
W
Approx. weight
[kg]
CJT70L-FE32B20B-ABD-X10-2...
CJT70L
FE : Rod Rectangular Flan...
32
3.7
CJT70L-FE40A20H-ABD-X10-2...
CJT70L
FE : Rod Rectangular Flan...
40
5.0
CJT70L-FE50A20H-ABD-X10-2...
CJT70L
FE : Rod Rectangular Flan...
50
8.6
CJT70L-FE63A20H-ABD-X10-2...
CJT70L
FE : Rod Rectangular Flan...
63
12.6
CJT70L-FE80A20B-ABD-X10-2...
CJT70L
FE : Rod Rectangular Flan...
80
19.7
CJT70L-FE100A20B-ABD-X10-...
CJT70L
FE : Rod Rectangular Flan...
100
33.3
CJT70L-FE125A20B-ABD-X10-...
CJT70L
FE : Rod Rectangular Flan...
125
60.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表