目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
SAB 1021M-1023M - Angle 500MM-900MM High
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/sab1021_1023_m.prj},{NB=STL-SAB-1021},{HEIGHT=500MM},{CN=SAB-1021},{DIMB=150.00},{M=STL-},{A=95.00},{B=70.00},{C=35.00},{D=60.000},{E=500.00},{D1=10.00},{D2=13.500},{G=100.00},{H=20.00},{Z=25.000},{Z1=20.000},{L1=10.000},{L2=38.000},{S=1},{L=40.000},{R=75.000},{O=63.500},{P1=105.000},{P2=295.000},{P3=0.000},{P4=0.000},{T=30.000},{S1=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
DIMB
DIM B
[mm]
STL-SAB-1021
STL-SAB-1021
500MM
SAB-1021
150.00
STL-SAB-1022
STL-SAB-1022
700MM
SAB-1022
150.00
STL-SAB-1023
STL-SAB-1023
900MM
SAB-1023
170.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SR 1008M-1020M - Stack Risers 300MM-700MM High
Wolverine
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
AB1616-AB16140 - Cast Aluminium Standard Fixture Bases, 16 Series
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
Wolverine
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
815M-820M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
SET MASTERS - SPC Set Masters
Wolverine
22.02.2019
SAB 2002M-2012M - Steel or Aluminum Clamp & Datum Angle Bracket 50MM-300MM ...
Wolverine
22.02.2019
700M-704M - Angle Bracket 200MM-300MM High Heavy Duty
Wolverine
22.02.2019
SAB 2012MHD - Steel or Aluminum Clamp & Datum Angle Bracket 300MM High Heav...
Wolverine
22.02.2019
SHS Rail (GK)
THK CO.,LTD.
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表