目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
DAR 5007M-5012M - Steel or Aluminum Dual Angle Riser 600MM-1100MM High
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/dar_5007m.prj},{NB=STL-DAR 5009M},{HEIGHT=800MM},{CN=DAR 5009M},{M=STL-},{A=43.00},{B=100.00},{C=93.00},{D=50.000},{F=170.00},{D1=8.00},{G=170.00},{H=800.00},{Z=15.000},{D2=11.000},{A2=400.000},{S=0},{CN1=DAR5009M}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
STL-DAR 5007M
STL-DAR5007M
600MM
DAR 5007M
STL-DAR 5008M
STL-DAR5008M
700MM
DAR 5008M
STL-DAR 5009M
STL-DAR5009M
800MM
DAR 5009M
STL-DAR 5010M
STL-DAR5010M
900MM
DAR 5010M
STL-DAR 5011M
STL-DAR5011M
1000MM
DAR 5011M
STL-DAR 5012M
STL-DAR5012M
1100MM
DAR 5012M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
100MKL-101MKL-213MKL-223MKL-255MKL - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
SR 1008M-1020M - Stack Risers 300MM-700MM High
Wolverine
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
Wolverine
22.02.2019
400M-403M - 50MM & 75MM Angle Bracket With Horizontal or Vertical Hinged Bl...
Wolverine
22.02.2019
900M_909M - Template Drop Assembly Heavy Duty
Wolverine
22.02.2019
DAB 3000M-3004M - Steel or Aluminum Dual Angle Bracket 100MM-200MM High
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
PPA-32014M - Precision Pivot Arm
Wolverine
22.02.2019
815M-820M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
AB1616-AB16140 - Cast Aluminium Standard Fixture Bases, 16 Series
Wolverine
22.02.2019
AB2625-AB2670 - Cast Aluminium Standard Fixture Bases, 26 Series
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表