目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
700M-704M - Angle Bracket 200MM-300MM High Heavy Duty
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/700m.prj},{NB=STL-701M},{HEIGHT=225MM},{CN=701M},{M=STL-},{A=50.00},{B=80.00},{C=40.00},{D=60.000},{E=225.00},{F=100.00},{D1=8.00},{D2=11.000},{G=100.00},{H=85.91},{H1=10.00},{Z=12.000},{Z1=5.690},{L1=12.590},{L2=8.590},{S=1},{L3=20.000},{F1=75.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
STL-700M
STL-700M
200MM
700M
STL-701M
STL-701M
225MM
701M
STL-702M
STL-702M
250MM
702M
STL-703M
STL-703M
275MM
703M
STL-704M
STL-704M
300MM
704M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
DAB 3000M-3004M - Steel or Aluminum Dual Angle Bracket 100MM-200MM High
Wolverine
22.02.2019
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
Wolverine
22.02.2019
900M_909M - Template Drop Assembly Heavy Duty
Wolverine
22.02.2019
DAB 6000M-6003M - Steel or Aluminum Dual Angle Bracket 200MM-350MM High
Wolverine
22.02.2019
SAB 2002M-2012M - Steel or Aluminum Clamp & Datum Angle Bracket 50MM-300MM ...
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
700-704 - Aluminum Angle Bracket 8"-12" High
Wolverine
06.06.2023
DAR 5007M-5012M - Steel or Aluminum Dual Angle Riser 600MM-1100MM High
Wolverine
22.02.2019
SAB 2012MHD - Steel or Aluminum Clamp & Datum Angle Bracket 300MM High Heav...
Wolverine
22.02.2019
PPA-32015 - Precision Pivot Arm
Wolverine
22.02.2019
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
DAR 5001M-5006M - Steel or Aluminum Dual Angle Riser 250MM-500MM High
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表