目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/500m.prj},{NB=STL-503M},{HEIGHT=125MM},{CN=503M},{M=STL-},{A=40.0},{A1=0.000},{B=45.0},{C=26.0},{D=41.0},{E=125.00},{F=65.00},{D1=8.00},{D2=9.000},{G=76.00},{H=30.00},{H1=10.00},{Z=10.000},{Z1=10.000},{L1=17.170},{L2=22.920},{S=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
STL-500M
STL-500M
50MM
500M
0.0
18.0
0.0
12.0
STL-501M
STL-501M
75MM
501M
0.0
36.0
0.0
25.0
STL-502M
STL-502M
100MM
502M
40.0
45.0
13.0
28.0
STL-503M
STL-503M
125MM
503M
40.0
45.0
26.0
41.0
STL-504M
STL-504M
150MM
504M
40.0
60.0
33.0
48.0
STL-505M
STL-505M
175MM
505M
50.0
60.0
29.0
54.0
STL-506M
STL-506M
200MM
506M
50.0
70.0
35.0
60.0
STL-507M
STL-507M
225MM
507M
50.0
70.0
35.0
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
700M-704M - Angle Bracket 200MM-300MM High Heavy Duty
Wolverine
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
DAB 3000M-3004M - Steel or Aluminum Dual Angle Bracket 100MM-200MM High
Wolverine
22.02.2019
SAB 2002M-2012M - Steel or Aluminum Clamp & Datum Angle Bracket 50MM-300MM ...
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
500-506 - Aluminum Angle Bracket 2"-3"High;4"-8"High
Wolverine
06.06.2023
DAB 6000M-6003M - Steel or Aluminum Dual Angle Bracket 200MM-350MM High
Wolverine
22.02.2019
900M_909M - Template Drop Assembly Heavy Duty
Wolverine
22.02.2019
815M-820M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
DAR 5001M-5006M - Steel or Aluminum Dual Angle Riser 250MM-500MM High
Wolverine
22.02.2019
SAB 1021M-1023M - Angle 500MM-900MM High
Wolverine
22.02.2019
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表