目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
400M-403M - 50MM & 75MM Angle Bracket With Horizontal or Vertical Hinged Blade
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/400_403m_asmtab.prj},{NB=STL-401LM},{UNIT=50MM VERT.},{HEIGHT=50},{CN=401LM},{M=STL-},{RL=2},{L2=14.790},{RL1=4},{A=0.00},{A1=15.000},{B=18.00},{C=0.00},{D=12.000},{E=50.00},{F=30.00},{D1=6.00},{D2=0.000},{G=33.00},{H=0.00},{H1=6.00},{Z=5.000},{Z1=4.840},{L1=6.410},{S=0},{AH=2.000},{AH1=5.000},{AH2=7.000},{AH3=22.000},{AL1=22.000},{AL2=12.000},{AL3=12.000},{AF1=4.000},{AF2=9.000},{AF3=9.000},{AD1=3.000},{D2MIN=3.242},{D2MAX=4.000},{AD3=6.000},{PPATH=400_403m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
CN
Catalog No.
ⁿ/ₐ
STL-400RM
STL-400RM
400RM
STL-400LM
STL-400LM
400LM
STL-401RM
STL-401RM
401RM
STL-401LM
STL-401LM
401LM
STL-402RM
STL-402RM
402RM
STL-402LM
STL-402LM
402LM
STL-403RM
STL-403RM
403RM
STL-403LM
STL-403LM
403LM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
900M_909M - Template Drop Assembly Heavy Duty
Wolverine
22.02.2019
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
PPA-32015 - Precision Pivot Arm
Wolverine
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
815M-820M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
PPA-32016 - Precision Pivot Arm
Wolverine
22.02.2019
PPA-32014M - Precision Pivot Arm
Wolverine
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
Wolverine
22.02.2019
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
100MKL-101MKL-213MKL-223MKL-255MKL - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
SET MASTERS - SPC Set Masters
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表