目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
100MKL-101MKL-213MKL-223MKL-255MKL - Steel or Aluminum Hinge Drop Assembly
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/100mkl_101mkl_asmtab.prj},{NB=STL-101MKL},{CN=101MKL},{Z=101},{A=50.000},{B=120.000},{C=101.000},{A1=31.000},{B1=82.000},{C1=10.000},{C2=23.090},{C3=43.550},{A2=16.000},{B2=50.000},{D1=8.000},{D2=8.000},{E=0.000},{E1=15.000},{E2=0.000},{D4=9.530},{F=0.000},{L2=20.000},{L12=40.000},{L1=60.000},{L4=25.000},{H2=30.000},{R=20.000},{F1G=6.350},{F2G=19.050},{EG=5.250},{DMAX=5.000},{DMIN=4.124},{H4=18.740},{R1=12.700},{RL=10.500},{D3=12.700},{O=5.060},{D5=11.000},{D6=17.460},{H=6.000},{Z5=70.000},{M=STL-},{PPATH=100mkl_101mkl_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
CN
Catalog No.
ⁿ/ₐ
STL-100MKL
STL-100MKL
100MKL
STL-101MKL
STL-101MKL
101MKL
STL-213MKL
STL-213MKL
213MKL
STL-223MKL
STL-223MKL
223MKL
STL-255MKL
STL-255MKL
255MKL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表