CC1-M - Neo-Flex Couplings - Pin Hub Style Temperature Range -54°C to 82°C - 5mm to 13mm Bores Polyurethane with Stainless Steel DIN 1.4305 Hubs
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg5.prj},{NB=CC1-14M},{PN=CC1-14M},{DES=Neo-Flex Coupling},{CN=Master Inch/Metric Catalog},{CP=G5},{MAT=Stainless Steel DIN 1.4305 Hub with Polyurethane Body},{A=5.995},{H=15.9},{D=28.6},{L=39.7},{T=23.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore ØA
[mm]
H
Hub Diameter ØH
[mm]
D
Outside Diameter ØD
[mm]
L
Overall Length
[mm]
T
Length
[mm]
CC1-3M
CC1-3M
Neo-Flex Coupling
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
4.995
9.5
23.8
31.8
19.1
CC1-14M
CC1-14M
Neo-Flex Coupling
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
5.995
15.9
28.6
39.7
23.8
CC1-15M
CC1-15M
Neo-Flex Coupling
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
7.995
15.9
28.6
39.7
23.8
CC1-16M
CC1-16M
Neo-Flex Coupling
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
9.995
15.9
28.6
39.7
23.8
CC1-8M
CC1-8M
Neo-Flex Coupling
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
12.995
25.4
41.3
57.2
35.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表