CO36-M to CO45-M & CO50-M to CO55-M - Six-Beam Flexible Couplings - Stainless Steel DIN 1.4305 Aluminum - Anodized Delrin® Acetal
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg16.prj},{NB=CO54D-3M},{PN=CO54D-3M},{DES=Six-Beam Flexible Coupling, Set Screw},{CN=Master Inch/Metric Catalog},{CP=G16},{MAT=Delrin® Acetal},{A=30.00},{B=30.00},{OD=57.2},{L=130.0},{H=32.0},{MT=900},{PO=0.9},{AM=10},{PSTOL=0.0010},{TYP=1.0000},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore ØA (+0.05/-0.00)
[mm]
B
Bore ØB (+0.05/-0.00)
[mm]
OD
Outside Diameter ØOD
[mm]
L
Overall Length
[mm]
H
Width
[mm]
MT
Maximum Working Torque
[N*cm]
PO
Max. Parallel Misalignment
[mm]
AM
Max. Angular Misalignment
[°]
CO36A-1M
CO36A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
2.00
3.00
9.5
19.6
6.0
60
0.1
5
CO36A-2M
CO36A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
3.00
3.00
9.5
19.6
6.0
60
0.1
5
CO36A-3M
CO36A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
3.00
4.00
9.5
19.6
6.0
60
0.1
5
CO36A-4M
CO36A-4M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
4.00
4.00
9.5
19.6
6.0
60
0.1
5
CO38A-1M
CO38A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
3.00
3.00
12.7
25.4
6.9
100
0.2
5
CO38A-2M
CO38A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
3.00
5.00
12.7
25.4
6.9
100
0.2
5
CO38A-3M
CO38A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
5.00
5.00
12.7
25.4
6.9
100
0.2
5
CO38A-4M
CO38A-4M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
6.00
6.00
12.7
25.4
6.9
100
0.2
5
CO40A-1M
CO40A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
5.00
6.00
19.1
28.0
6.4
260
0.3
7
CO40A-2M
CO40A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
6.00
6.00
19.1
28.0
6.4
260
0.3
7
CO40A-3M
CO40A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
6.00
10.00
19.1
28.0
6.4
260
0.3
7
CO40A-4M
CO40A-4M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
10.00
10.00
19.1
28.0
6.4
260
0.3
7
CO42A-1M
CO42A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
6.00
6.00
25.4
38.1
11.7
500
0.4
7
CO42A-2M
CO42A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
8.00
8.00
25.4
38.1
11.7
500
0.4
7
CO42A-3M
CO42A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
10.00
10.00
25.4
38.1
11.7
500
0.4
7
CO42A-4M
CO42A-4M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
13.00
13.00
25.4
38.1
11.7
500
0.4
7
CO44A-1M
CO44A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
6.00
10.00
31.7
57.2
16.0
750
0.5
7
CO44A-2M
CO44A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
10.00
10.00
31.7
57.2
16.0
750
0.5
7
CO44A-3M
CO44A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
13.00
13.00
31.7
57.2
16.0
750
0.5
7
CO44A-4M
CO44A-4M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
16.00
16.00
31.7
57.2
16.0
750
0.5
7
CO50A-1M
CO50A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
10.00
12.00
38.1
66.7
18.0
1100
0.1
7
CO50A-2M
CO50A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
12.00
12.00
38.1
66.7
18.0
1100
0.1
7
CO50A-3M
CO50A-3M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
16.00
16.00
38.1
66.7
18.0
1100
0.1
7
CO52A-1M
CO52A-1M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
14.00
14.00
44.5
76.2
20.0
1500
0.8
7
CO52A-2M
CO52A-2M
Six-Beam Flexible Couplin...
Master Inch/Metric Catalo...
Aluminum Anodized
16.00
16.00
44.5
76.2
20.0
1500
0.8
7
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表