8TP-M - Aluminum Timing Belt Pulleys - 2.5mm (Nominal) Circular Pitch - Aluminum DIN 3.1355 Black Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Grip®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_grip_timing_belt_system/a75m.prj},{NB=8TP106-40_(2)},{PN=8TP106-40},{LOD=2},{DES=FLEX-E-GRIP TIMING SERIES},{CN=Master Inch/Metric Catalog},{CP=MA92},{MAT=Aluminum Black Anodized},{P=2.0},{N=40},{LOD1=2,'High'},{PD=26.39},{OD=26.01},{B=6.0},{F=3.2},{L=10},{H=13},{F1=3.2000},{L1=10.0000},{H1=13.0000},{A1=0.7000},{R=0.6000},{PSTOL=0.0100},{L2=3.2000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter - H8
[mm]
F
Face Width
[mm]
8TP104-14_(2)
8TP104-14
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
14
9.24
8.86
4.0
3.2
8TP104-15_(2)
8TP104-15
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
15
9.90
9.53
4.0
3.2
8TP104-18_(2)
8TP104-18
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
18
11.88
11.51
4.0
3.2
8TP104-20_(2)
8TP104-20
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
20
13.19
12.83
4.0
3.2
8TP104-24_(2)
8TP104-24
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
24
15.83
15.47
4.0
3.2
8TP104-25_(2)
8TP104-25
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
25
16.49
16.13
4.0
3.2
8TP104-28_(2)
8TP104-28
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
28
18.47
18.11
4.0
3.2
8TP104-30_(2)
8TP104-30
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
30
19.79
19.43
4.0
3.2
8TP104-32_(2)
8TP104-32
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
32
21.11
20.75
4.0
3.2
8TP104-34_(2)
8TP104-34
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
34
22.43
22.07
4.0
3.2
8TP104-36_(2)
8TP104-36
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
36
23.75
23.39
4.0
3.2
8TP104-38_(2)
8TP104-38
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
38
25.07
24.69
4.0
3.2
8TP104-40_(2)
8TP104-40
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
40
26.39
26.01
4.0
3.2
8TP104-42_(2)
8TP104-42
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
42
27.71
27.33
4.0
3.2
8TP104-44_(2)
8TP104-44
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
44
29.03
28.65
4.0
3.2
8TP104-48_(2)
8TP104-48
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
48
31.67
31.29
4.0
3.2
8TP104-50_(2)
8TP104-50
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
50
32.99
32.61
4.0
3.2
8TP104-54_(2)
8TP104-54
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
54
35.63
35.26
4.0
3.2
8TP104-60_(2)
8TP104-60
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
60
39.58
39.22
4.0
3.2
8TP104-72_(2)
8TP104-72
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
72
47.50
47.14
4.0
3.2
8TP104-75_(2)
8TP104-75
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
75
49.48
49.12
4.0
3.2
8TP104-80_(2)
8TP104-80
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
80
52.78
52.40
4.0
3.2
8TP104-84_(2)
8TP104-84
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
84
55.42
55.04
4.0
3.2
8TP104-88_(2)
8TP104-88
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
88
58.06
57.68
4.0
3.2
8TP104-90_(1)
8TP104-90
FLEX-E-GRIP TIMING SERIES
Master Inch/Metric Catalo...
Aluminum Black Anodized
2.0
90
59.38
59.00
4.0
3.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表