32A & 32B - Aluminum Sprocket Gears - 2.5mm (Nominal) Circular Pitch - Aluminum Per DIN 3.1355 Gold Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Gear®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_gear_chain_drive_system/a5m.prj},{NB=32B106-22_(2)},{PN=32B106-22},{LOD=2},{DES= Sprocket Gear - Hub Style},{CN=Master Inch/Metric Catalog},{CP=MA4},{MAT=Aluminum Gold Anodized},{P=2.5},{N=22},{LOD1=2,'High'},{PD=17.46},{OD=19.05},{B=6.0},{F=4.8},{L=11},{H=16},{L1=3.1000},{PSTOL=0.0100},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter - H8
[mm]
F
Face Width
[mm]
32A110-32_(2)
32A110-32
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
32
25.40
26.99
10.0
4.8
32A110-36_(2)
32A110-36
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
36
28.58
30.17
10.0
4.8
32A110-40_(2)
32A110-40
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
40
31.75
33.34
10.0
4.8
32A110-48_(2)
32A110-48
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
48
38.10
39.69
10.0
4.8
32A110-56_(2)
32A110-56
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
56
44.45
46.04
10.0
4.8
32A110-64_(2)
32A110-64
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
64
50.80
52.39
10.0
4.8
32A110-72_(2)
32A110-72
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
72
57.15
58.74
10.0
4.8
32A110-80_(2)
32A110-80
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
80
63.50
65.09
10.0
4.8
32A110-88_(2)
32A110-88
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
88
69.85
71.44
10.0
4.8
32A110-96_(1)
32A110-96
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
96
76.20
77.79
10.0
4.8
32A110-112_(1)
32A110-112
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
112
88.90
90.49
10.0
4.8
32A110-128_(1)
32A110-128
Sprocket Gear - Hubless ...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
128
101.60
103.19
10.0
4.8
32B104-18_(2)
32B104-18
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
18
14.29
15.88
4.0
4.8
32B104-20_(2)
32B104-20
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
20
15.88
17.47
4.0
4.8
32B104-22_(2)
32B104-22
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
22
17.46
19.05
4.0
4.8
32B104-24_(2)
32B104-24
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
24
19.05
20.64
4.0
4.8
32B104-26_(2)
32B104-26
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
26
20.64
22.23
4.0
4.8
32B104-28_(2)
32B104-28
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
28
22.23
23.82
4.0
4.8
32B104-30_(2)
32B104-30
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
30
23.81
25.40
4.0
4.8
32B104-32_(2)
32B104-32
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
32
25.40
26.99
4.0
4.8
32B104-36_(2)
32B104-36
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
36
28.58
30.17
4.0
4.8
32B104-40_(2)
32B104-40
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
40
31.75
33.34
4.0
4.8
32B104-48_(2)
32B104-48
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
48
38.10
39.69
4.0
4.8
32B104-56_(2)
32B104-56
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
56
44.45
46.04
4.0
4.8
32B104-64_(2)
32B104-64
Sprocket Gear - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Gold Anodized
2.5
64
50.80
52.39
4.0
4.8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表