JEM-R - Roller Bearing Cam Follower - Heavy Duty - High Load Low Profile Low Friction
WMBerg
METRIC
Assemblies
Cams
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/cames/mc26.prj},{NB=JEM-R-4},{PN=JEM-R-4},{DES=Roller Bearing Cam Follower},{CN=Master Inch/Metric Catalog},{CP=MC20},{MAT=Infotext},{R=10.00},{W=9.00},{D=8.5},{H=5.0},{E=6},{ST=M5 X 0.8},{NDM=5.0000},{KDM=4.4800},{PSTOL=0.0010},{BB=6.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
R
Outside Diameter
[mm]
W
Bearing Width
[mm]
D
Diameter
[mm]
H
Height
[mm]
E
Width
[mm]
ST
Screw Thread Size
ⁿ/ₐ
JEM-R-1
JEM-R-1
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
8.00
8.00
6.0
2.7
4
M3 X 0.5
JEM-R-3
JEM-R-3
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
9.00
9.00
8.0
4.0
5
M4 X 0.7
JEM-R-4
JEM-R-4
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
10.00
9.00
8.5
5.0
6
M5 X 0.8
JEM-R-5
JEM-R-5
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
12.00
10.00
10.5
5.7
11
M6 X 1.0
JEM-R-6
JEM-R-6
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
14.00
10.00
12.5
6.7
12
M8 X 1.25
JEM-R-8
JEM-R-8
Roller Bearing Cam Follow...
Master Inch/Metric Catalo...
16.00
12.00
14.5
7.7
16
M10 X 1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表