SPR5 & SPR6 - Anti-Backlash Springs - 302 Stainless Steel
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f60_a.prj},{NB=SPR5-4},{PN=SPR5-4},{DES=Extension Springs},{CN=Master Inch/Metric Catalog},{CP=F60},{MAT=302 Stainless Steel},{OD=0.105},{W=0.020},{COILS=10},{L=0.375},{A=0.09},{K=32.0},{A1=MIN},{TYP=1.0000},{ZZ=MIN},{PSTOL=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OD
Outside Diameter
[Inch]
W
Wire Diameter
[Inch]
COILS
No. Of Coils
ⁿ/ₐ
L
Length
[Inch]
A
Diameter
[Inch]
K
Ave. Spring Rate
[Lbs./360°]
A1
Angle A
[°]
SPR5-1
SPR5-1
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.105
0.008
19
0.375
0.11
0.3
SPR5-9
SPR5-9
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.010
17
0.375
0.10
0.5
SPR5-2
SPR5-2
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.105
0.012
13
0.375
0.10
2.5
SPR5-6
SPR5-6
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.012
14
0.375
0.09
1.4
SPR5-5
SPR5-5
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.090
0.012
20
0.375
0.07
2.6
SPR5-3
SPR5-3
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.105
0.015
11
0.375
0.09
7.7
SPR5-10
SPR5-10
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.015
11
0.350
0.09
5.0
SPR5-3-A
SPR5-3-A
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.016
11
0.426
0.12
6.5
SPR5-11
SPR5-11
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.018
9
0.350
0.09
14.0
SPR5-4
SPR5-4
Extension Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.105
0.020
10
0.375
0.09
32.0
SPR6-3
SPR6-3
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.370
0.030
0.045
7.6
90
SPR6-1
SPR6-1
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.510
0.015
0.045
0.3
90
SPR6-2
SPR6-2
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.510
0.020
0.045
1.0
90
SPR6-5
SPR6-5
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.530
0.028
0.045
4.0
90
SPR6-10
SPR6-10
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.550
0.032
0.045
6.3
90
SPR6-12
SPR6-12
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.620
0.026
0.031
2.5
135
SPR6-14
SPR6-14
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.650
0.022
0.045
1.3
135
SPR6-15
SPR6-15
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.650
0.026
0.045
2.4
135
SPR6-16
SPR6-16
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.720
0.024
0.031
1.5
135
SPR6-6
SPR6-6
TORSION WOUND SPRING
Master Inch/Metric Catalo...
302 Stainless Steel
0.810
0.026
0.062
2.0
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表