WSB-11 - Wafer Spring Brake
WMBerg
INCH
Electro Mechanical Components
Powered by
CAD模型選擇
{wmberg/b2000/electro_mechanical_components/i6b.prj},{NB=WSB-11-1},{PN=WSB-11-1},{DES=Wafer Magnetic Clutch},{CN=Master Inch/Metric Catalog},{CP=I6},{A=1.115},{B=1.0000},{E=0.1248},{F=1.025},{G=1.025},{J=0.500},{K=0.180},{L=0.100},{M=0.060},{Q=0.300},{TR=12},{MS=7.0},{TYP=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A
Dimension (+.000/-.005)
[Inch]
B
Dimension (+.0000/-.0005)
[Inch]
E
Dimension (+.0000/-.0003)
[Inch]
F
Dimension (±.005)
[Inch]
G
Dimension (±.005)
[Inch]
J
Dimension (±.005)
[Inch]
K
Dimension (REF)
[Inch]
L
Dimension (±.005)
[Inch]
M
Dimension (+.003/-.000)
[Inch]
Q
Dimension (±.020)
[Inch]
TR
Min. Torque
[OZ.IN.]
MS
Response Time At 28 V.D.C.
[MS]
WSB-11-1
WSB-11-1
Wafer Magnetic Clutch
Master Inch/Metric Catalo...
1.115
1.0000
0.1248
1.025
1.025
0.500
0.180
0.100
0.060
0.300
12
7.0
WSB-11-2
WSB-11-2
Wafer Magnetic Clutch
Master Inch/Metric Catalo...
1.115
1.0000
0.1248
1.025
1.025
0.500
0.180
0.100
0.060
0.300
12
7.0
WSB-11-3
WSB-11-3
Wafer Magnetic Clutch
Master Inch/Metric Catalo...
1.115
1.0000
0.1248
1.025
1.025
0.500
0.180
0.100
0.060
0.300
12
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表