CPLFBL3R - COUPLING PLATE FOR BAR LIGHT 3 ROW
WITTE
ALUFIX CLASSIC
CONNECTORS
Couplings
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/couplings/336832_coupl_plate_quader_light_3row.prj},{NB=336833},{IDNR=336833},{ARTICLE=WITTE-COUPLING PLATE FOR QUADER LIGHT},{AF=40.000},{A=120.000},{B=108.000},{C=40.000},{D=10},{E=20.000},{F=96.000},{G=8.000},{H=50.000},{I=6.500},{FASEN=1,0x45°},{ECKEN=5,2x45°},{J=13.700},{K=34.000},{L=10.000},{M=8.000},{FA=1.000},{WEIGHT=550.000},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-0 natur eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
[mm]
L
[mm]
M
radius
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
336832
336832
WITTE-COUPLING PLATE FOR ...
25.000
75.000
67.000
25.000
6.250
4.000
134.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
336832-1
336832-1
WITTE-COUPLING PLATE FOR ...
25.000
75.000
67.000
25.000
6.250
4.000
134.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
336833
336833
WITTE-COUPLING PLATE FOR ...
40.000
120.000
108.000
40.000
10.000
8.000
550.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
336833-1
336833-1
WITTE-COUPLING PLATE FOR ...
40.000
120.000
108.000
40.000
10.000
8.000
550.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
336834
336834
WITTE-COUPLING PLATE FOR ...
50.000
150.000
134.000
50.000
12.500
9.000
940.000
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
336834-1
336834-1
WITTE-COUPLING PLATE FOR ...
50.000
150.000
134.000
50.000
12.500
9.000
940.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表