FDWSS - FIXING DISC WITH STUD SHOULDER
WITTE
ALUFIX CLASSIC
CONNECTORS
Bolt connections
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/bolt_connections/fixing_disc_with_stud.prj},{NB=82822-1},{IDNR=82822-1},{ARTICLE=WITTE-FIXING DISC WITH STUD SHOULDER},{AF=40.000},{A=19.000},{B=24x1},{C=M10},{C2=20.000},{D=20.000},{D2=5.000},{WEIGHT=0.028},{INFO=Witte Katalog},{M2=10.000},{L=19.000},{M1=24x1},{M11=24.000},{C1=8.000},{D1=5.000},{E=14.900},{F=0.700},{G=17.000},{DB=4.500},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
ⁿ/ₐ
D
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
80748
80748
WITTE-FIXING DISC WITH ST...
16.000
7.000
24x1
M4
8.000
0.007
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
80748-1
80748-1
WITTE-FIXING DISC WITH ST...
16.000
7.000
24x1
M4
8.000
0.007
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
80600
80600
WITTE-FIXING DISC WITH ST...
25.000
10.000
24x1
M6
12.500
0.010
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
80600-1
80600-1
WITTE-FIXING DISC WITH ST...
25.000
10.000
24x1
M6
12.500
0.010
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
80601
80601
WITTE-FIXING DISC WITH ST...
25.000
15.000
32x1
M6
12.500
0.017
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
80601-1
80601-1
WITTE-FIXING DISC WITH ST...
25.000
15.000
32x1
M6
12.500
0.017
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
82822
82822
WITTE-FIXING DISC WITH ST...
40.000
19.000
24x1
M10
20.000
0.028
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
82822-1
82822-1
WITTE-FIXING DISC WITH ST...
40.000
19.000
24x1
M10
20.000
0.028
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
80602
80602
WITTE-FIXING DISC WITH ST...
40.000
19.000
24x1
M12
20.000
0.030
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
80602-1
80602-1
WITTE-FIXING DISC WITH ST...
40.000
19.000
24x1
M12
20.000
0.030
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
92900
92900
WITTE-FIXING DISC WITH ST...
40.000
24.000
32x1
M10
20.000
0.034
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
92900-1
92900-1
WITTE-FIXING DISC WITH ST...
40.000
24.000
32x1
M10
20.000
0.034
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
80603
80603
WITTE-FIXING DISC WITH ST...
40.000
25.000
32x1
M12
20.000
0.034
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
80603-1
80603-1
WITTE-FIXING DISC WITH ST...
40.000
25.000
32x1
M12
20.000
0.034
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
82827
82827
WITTE-FIXING DISC WITH ST...
50.000
30.000
32x1
M12
25.000
0.045
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
82827-1
82827-1
WITTE-FIXING DISC WITH ST...
50.000
30.000
32x1
M12
25.000
0.045
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表