目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
MEP - Enlargement adaptors, MEP, PG-PG
WISKA
Brass accessories
Powered by
CAD模型選擇
{wiska/messing_zubehoer/mep.prj},{NB=MEP 13.5 - 16 10062197},{CNSORDERNO=10062197},{TYP=MEP 13.5 - 16},{TOS=Ni},{DA=PG13,5},{DAX=20.400},{DI=PG16},{TL=19.0},{DIX=22.500},{L=6.5},{L1=7.5},{D1=17.0},{E1=24.0},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=100},{INFO=HTML},{D2=27.000},{D3=15.000},{L22=4.500},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062197/mep-135---16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062197/mep-135---16.html},{WEIGHT=0.014}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
DA
Connection thread size, outer thread
[mm]
DI
Connection thread size, inner thread
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
L1
Length screw-in thread
[mm]
D1
Total length
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA MEP 7 - 9 10062191
10062191
MEP 7 - 9
PG7
PG9
15.0
5.0
7.0
10.0
17.0
Brass nickel-plated
100
0.007
WISKA MEP 9 - 11 10062192
10062192
MEP 9 - 11
PG9
PG11
16.5
6.0
7.0
13.0
20.0
Brass nickel-plated
100
0.009
WISKA MEP 9 - 13.5 100621...
10062193
MEP 9 - 13.5
PG9
PG13,5
17.5
6.0
7.5
13.0
22.0
Brass nickel-plated
100
0.011
WISKA MEP 11 - 13.5 10062...
10062194
MEP 11 - 13.5
PG11
PG13,5
17.5
6.0
7.5
15.0
22.0
Brass nickel-plated
100
0.012
WISKA MEP 11 - 16 1006219...
10062195
MEP 11 - 16
PG11
PG16
18.5
6.0
8.5
15.0
24.0
Brass nickel-plated
100
0.014
WISKA MEP 11 - 21 1006219...
10062196
MEP 11 - 21
PG11
PG21
21.0
6.0
8.5
15.0
30.0
Brass nickel-plated
100
0.023
WISKA MEP 13.5 - 16 10062...
10062197
MEP 13.5 - 16
PG13,5
PG16
19.0
6.5
7.5
17.0
24.0
Brass nickel-plated
100
0.014
WISKA MEP 13.5 - 21 10062...
10062198
MEP 13.5 - 21
PG13,5
PG21
21.0
6.5
8.5
17.0
30.0
Brass nickel-plated
100
0.021
WISKA MEP 16 - 21 1006219...
10062199
MEP 16 - 21
PG16
PG21
21.0
6.5
8.5
18.5
30.0
Brass nickel-plated
100
0.023
WISKA MEP 16 - 29 1006220...
10062200
MEP 16 - 29
PG16
PG29
23.0
7.0
9.0
18.5
39.0
Brass nickel-plated
50
0.040
WISKA MEP 21 - 29 1006220...
10062201
MEP 21 - 29
PG21
PG29
23.0
7.0
9.0
24.0
39.0
Brass nickel-plated
50
0.036
WISKA MEP 29 - 36 1006220...
10062202
MEP 29 - 36
PG29
PG36
27.5
8.0
12.0
32.0
50.0
Brass nickel-plated
25
0.076
WISKA MEP 36 - 42 1006220...
10062203
MEP 36 - 42
PG36
PG42
31.0
9.0
15.0
42.0
57.0
Brass nickel-plated
25
WISKA MEP 42 - 48 1006220...
10062204
MEP 42 - 48
PG42
PG48
33.0
10.0
17.0
48.0
64.0
Brass nickel-plated
10
0.145
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表