目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMSKVS - SPRINT cable glands with bend protection, EMSKVS, metric, EN 62444
WISKA
Brass cable glands
Powered by
CAD模型選擇
{wiska/messing_kabelverschraubungen/emskvs.prj},{NB=EMSKVS 25 10065833},{CNSORDERNO=10065833},{L=7.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.166},{NDM=25.000},{TL1=129.000},{D11=17.200},{H1=0.100},{H2=3.500},{D2=26.000},{P2=1.500},{H3=9.000},{H4=25.000},{H5=7.500},{D3=26.000},{R1=0.500},{H6=5.000},{D4=26.000},{H7=4.500},{H8=1.000},{D5=21.200},{R2=1.100},{N1=36.000},{MP=5.98},{TYP=EMSKVS 25},{D=M25x1.5},{TL=120.0 - 129.0},{D1=9.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{ETEMP=-40°C to 100°C},{CERTIFICATION=DNV, VDE, RoHS, UL},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Ja},{AAS487=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMSKVS 16 10065831
10065831
EMSKVS 16
M16x1.5
76.0 - 84.0
4.5 - 10.0
5.0
20
22.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.061
WISKA EMSKVS 20 10065832
10065832
EMSKVS 20
M20x1.5
96.0 - 104.0
6.0 - 13.0
6.0
24
27.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.100
WISKA EMSKVS 25 10065833
10065833
EMSKVS 25
M25x1.5
120.0 - 129.0
9.0 - 17.0
7.0
29
32.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
50
0.166
WISKA EMSKVS 32 10065834
10065834
EMSKVS 32
M32x1.5
146.0 - 154.0
13.0 - 21.0
8.0
36
40.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
25
0.292
WISKA EMSKVS 40 10065835
10065835
EMSKVS 40
M40x1.5
184.0 - 195.0
16.0 - 28.0
8.0
46
50.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
0.633
WISKA EMSKVS 50 10065836
10065836
EMSKVS 50
M50x1.5
231.0 - 242.0
21.0 - 35.0
9.0
55
61.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
1.248
WISKA EMSKVS 63 10065837
10065837
EMSKVS 63
M63x1.5
299.0 - 310.0
34.0 - 48.0
10.0
68
75.0
Cable gland: brass nickel...
IP68 (5 bar/30 min) / IP6...
-40°C to 100°C
10
2.194
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表