目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESMU - Locknut, ESMU, stainless steel
WISKA
Stainless steel cable glands and accessories
Powered by
CAD模型選擇
{wiska/edel_kabelver_hyg_zubehoer/esmu.prj},{NB=ESMU 25 10064191},{CNSORDERNO=10064191},{TL=3.5},{SW1=30},{E1=34.0},{WEIGHT=0.008},{NDM=25.000},{P=1.500},{TYP=ESMU 25},{D=M25x1.5},{CNSMAT=Stainless steel A2 (1.4305)},{CNSQUANTITY=10},{INFO=HTML},{AAS481=metrisch},{BAB664=Edelstahl - 1.4305},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{W=0.008},{TC=ESMU 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064191/esmu-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064191/esmu-25.html},{AAS460=M25},{BAA038=-200},{BAA039=250},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10064191/esmu-25.html},{AAO676=10064191},{CNS_ELECTRO_MATERIAL=stainless steel - 1.4581}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESMU 12 10064188
10064188
ESMU 12
M12x1.5
2.8
15
17.0
Stainless steel A2 (1.430...
10
0.002
WISKA ESMU 16 10064189
10064189
ESMU 16
M16x1.5
2.8
19
21.0
Stainless steel A2 (1.430...
10
0.003
WISKA ESMU 20 10064190
10064190
ESMU 20
M20x1.5
3.0
24
27.0
Stainless steel A2 (1.430...
10
0.004
WISKA ESMU 25 10064191
10064191
ESMU 25
M25x1.5
3.5
30
34.0
Stainless steel A2 (1.430...
10
0.008
WISKA ESMU 32 10064192
10064192
ESMU 32
M32x1.5
4.0
36
40.0
Stainless steel A2 (1.430...
5
0.010
WISKA ESMU 40 10064193
10064193
ESMU 40
M40x1.5
5.0
46
50.0
Stainless steel A2 (1.430...
5
0.022
WISKA ESMU 50 10064194
10064194
ESMU 50
M50x1.5
5.0
60
65.0
Stainless steel A2 (1.430...
2
0.046
WISKA ESMU 63 10064195
10064195
ESMU 63
M63x1.5
6.0
70
75.0
Stainless steel A2 (1.430...
1
0.050
WISKA ESMU 75 10108925
10108925
ESMU 75
M75x1.5
8.0
80
89.0
Stainless steel A2 (1.430...
1
0.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表