目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ORD-E - SPRINT O-ring seals, ORD-E, EPDM
WISKA
Sealings, accessories, tools
Powered by
CAD模型選擇
{wiska/dichtungen_zubehoer_werkzeuge/ord_e.prj},{NB=ORD-E 25 10064700},{CNSORDERNO=10064700},{TYP=ORD-E 25},{RAL=RAL 9005},{DIXS=22x2},{DI=22.000},{S=2.0},{D=M25x1.5},{CNSMAT=EPDM},{FB=SPRINT 25},{ETEMP=-40°C to 120°C},{CB=Resistant to: ozon, vapour, the most acids, influence of the weather},{CNSQUANTITY=100},{INFO=HTML},{TOHIDE=1},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064700/ord-e-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064700/ord-e-25.html},{WEIGHT=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
CNSMAT
material
ⁿ/ₐ
FB
Using for cable gland
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ORD-E 12 10064697
10064697
ORD-E 12
RAL 9005
M12x1.5
EPDM
SPRINT 12
-40°C to 120°C
100
WISKA ORD-E 16 10064698
10064698
ORD-E 16
RAL 9005
M16x1.5
EPDM
SPRINT 16
-40°C to 120°C
100
WISKA ORD-E 20 10064699
10064699
ORD-E 20
RAL 9005
M20x1.5
EPDM
SPRINT 20
-40°C to 120°C
100
WISKA ORD-E 25 10064700
10064700
ORD-E 25
RAL 9005
M25x1.5
EPDM
SPRINT 25
-40°C to 120°C
100
0.001
WISKA ORD-E 32 10064701
10064701
ORD-E 32
RAL 9005
M32x1.5
EPDM
SPRINT 32
-40°C to 120°C
100
0.001
WISKA ORD-E 40 10064702
10064702
ORD-E 40
RAL 9005
M40x1.5
EPDM
SPRINT 40
-40°C to 120°C
100
0.001
WISKA ORD-E 50 10064703
10064703
ORD-E 50
RAL 9005
M50x1.5
EPDM
SPRINT 50
-40°C to 120°C
100
0.001
WISKA ORD-E 63 10064704
10064704
ORD-E 63
RAL 9005
M63x1.5
EPDM
SPRINT 63
-40°C to 120°C
100
0.002
WISKA ORD-E 75 10101765
10101765
ORD-E 75
RAL 9005
M75x1.5
EPDM
SPRINT 75
-40°C to 120°C
100
0.002
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EX-EVSG - ATEX stop ends, EX-EVSG, polyamide, metric
WISKA
29.05.2024
EADR - SPRINT connection thread gaskets, EADR, metric
WISKA
18.12.2023
EVSGS - Stop ends, hexagonal, EVSGS, metric
WISKA
29.05.2024
EMUG - Locknuts, EMUG, metric
WISKA
29.05.2024
3241191 - WP-OR M25
PHOENIX CONTACT
07.12.2023
ESVS - Stop ends, ESVS, metric
WISKA
29.05.2024
EMSKV - SPRINT cable glands, EMSKV, metric, EN 62444
WISKA
29.05.2024
EMMU - Locknuts, EMMU, metric
WISKA
29.05.2024
OR - Oring
PROPLASTICA
19.08.2021
BS - SPRINT blind plugs, BS
WISKA
18.12.2023
EMVS-ORD - Stop ends with mounted O-ring seal, EMVS-ORD, metric
WISKA
29.05.2024
380 - O-Ring Sealing FPM
agru
19.12.2023
SKINDICHT® O-ring FKM PG - O-ring PG in FKM
LAPP
15.05.2024
380.3 - O-Ring Sealing EPDM
agru
19.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表