目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESKE/1-i - SPRINT ATEX cable glands, metric, for intrinsic safety
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/eske_i.prj},{NB=ESKE/1-i 25 RAL 9005 10103374},{CNSORDERNO=10103374},{L=10.0},{SW=29},{E1=33.0},{WEIGHT=0.021},{L100=2.200},{L101=10.000},{L102=5.000},{L103=2.500},{L104=8.500},{D111=25.000},{TLX=38.000},{D1X=17.000},{H1=11.300},{E1X=32.00},{MP=8.08},{TYP=ESKE/1-i 25},{FS=RAL 9005},{FH=RAL 5012},{D=M25x1.5},{TL=38.0 - 47.0},{D1=10.0 - 17.0},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP66 / IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/1)},{ETEMP=-40°C to 75°C},{CNSQUANTITY=50},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/1)},{INFO=HTML},{BAA997=10},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAS487=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
FS
Colour fitting
ⁿ/ₐ
FH
Colour cap nut
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESKE/1-i 12 RAL 900...
10103371
ESKE/1-i 12
RAL 9005
RAL 5012
M12x1.5
31.0 - 37.0
3.0 - 6.0
9.0
16
18.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.006
WISKA ESKE/1-i 16 RAL 900...
10103372
ESKE/1-i 16
RAL 9005
RAL 5012
M16x1.5
31.0 - 37.0
4.5 - 9.0
9.0
20
23.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.008
WISKA ESKE/1-i 20 RAL 900...
10103373
ESKE/1-i 20
RAL 9005
RAL 5012
M20x1.5
36.0 - 45.0
7.0 - 13.0
10.0
24
28.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.013
WISKA ESKE/1-i 25 RAL 900...
10103374
ESKE/1-i 25
RAL 9005
RAL 5012
M25x1.5
38.0 - 47.0
10.0 - 17.0
10.0
29
33.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
50
0.021
WISKA ESKE/1-i 32 RAL 900...
10103375
ESKE/1-i 32
RAL 9005
RAL 5012
M32x1.5
42.0 - 51.0
13.0 - 21.0
12.0
36
41.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
25
0.037
WISKA ESKE/1-i 40 RAL 900...
10103376
ESKE/1-i 40
RAL 9005
RAL 5012
M40x1.5
52.0 - 65.0
17.0 - 28.0
12.0
46
51.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
10
0.069
WISKA ESKE/1-i 50 RAL 900...
10103377
ESKE/1-i 50
RAL 9005
RAL 5012
M50x1.5
59.0 - 72.0
21.0 - 35.0
14.0
55
61.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
4
0.106
WISKA ESKE/1-i 63 RAL 900...
10103378
ESKE/1-i 63
RAL 9005
RAL 5012
M63x1.5
64.0 - 78.0
34.0 - 48.0
15.0
68
75.0
Cable gland: PA / sealing...
IP66 / IP68 (5 bar/30 min...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-40°C to 75°C
1
0.173
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表