目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Simplex roller chains - Simplex roller chains according to ISO 606 (European type)
Wippermann
Roller chain with waisted plates
Simplex roller chains according to ISO 606 (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/einfach_rollenketten_iso_606_eu/ketten/alle_varianten/einfach_rollenketten_eu_asmtab.prj},{NB=2601 0513 0000},{FBISOS=28.9},{FBWIPPS=31.0},{FBWIPPSR=18.5},{FBWIPPBK=31.0},{FBWIPPM=31.0},{FBWIPPB=31.0},{FBWIPPMK=18.5},{FBWIPPTHT=31.0},{FBWIPPTK=31.0},{P=19.050},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{SI=1.90},{SA=1.80},{G=16.1},{L1=22.7},{K=4.6},{F=0.89},{CNSMASSEXACT=1.18},{ID=2601 0513 0000},{NORM=nach ISO 606 (Europäische Bauart)},{INFO=PDF Catalog},{VGMR=4,7,11,12,15},{AUSVIS=Standardkette},{WIPSTD=513},{VGS=11,12,15},{CLASSSTD=23-17-04-03},{CNSORDERNOSR=2601 0513 0001},{WIPSTDRF=12 B-1},{VGSRF=4,7,11,12,15},{CLASSSTDRF=23-17-04-05},{CNSORDERNOB=2691 0513 0000},{WIPB=12 B-1 BI},{VGB=11,12,15},{CLASSB=23-17-04-03},{CNSORDERNOS=2601 0513 0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
6601 0440 0000
6601 0440 0000
Standard chain
440
03
5.000
2.50
4.15
4.25
3.20
1.49
4.1
7.4
2.5
0.06
2.2
2.2
0.08
11,15
23-17-04-03
73151190
6601 0445 0000
6601 0445 0000
Standard chain
445
04
6.000
2.80
4.10
4.20
4.00
1.85
5.0
7.4
2.9
0.08
3
3.0
0.15
11,15
23-17-04-03
73151190
2601 0450 0000
2601 0450 0000
Standard chain
450
05 B-1
8.000
3.00
4.77
4.90
5.00
2.31
7.1
8.6
3.1
0.11
4.4
5.5
0.18
11,15
23-17-04-03
73151190
2611 0450 0001
2611 0450 0001
Standard chain stainless ...
450 RF
05 B-1
8.000
3.00
4.77
4.90
5.00
2.31
7.1
8.6
3.1
0.11
-
4.0
0.18
11
23-17-04-05
73151190
2601 0453 0000
2601 0453 0000
Standard chain
453
-
9.525
3.30
5.45
5.58
6.00
2.78
9.0
9.6
3.1
0.15
8
8.2
0.26
11,15
23-17-04-03
73151190
2601 0454 0000
2601 0454 0000
Standard chain
454
-
9.525
3.94
6.70
6.83
6.35
3.28
9.0
11.6
3.3
0.22
9
9.4
0.36
11,12,15
23-17-04-03
73151190
2691 0462 0000
2691 0462 0000
Biathlon
08 B-1 BI
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
18.6
0.70
11,12,15
23-17-04-03
73151190
2691 0462 KS00
2691 0462 KS00
Biathlon KS
08 B-1 BI KS
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
18.6
0.70
11,12,15
23-17-04-03
73151190
2631 0462 0000
2631 0462 0000
Marathon
08 B-1 MA
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
18.6
0.70
11,12,15
23-17-04-04
73151190
2631 0462 0001
2631 0462 0001
Marathon stainless steel
462 RF MA
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
12.0
0.70
11,12,15
23-17-04-05
73151190
6601 0331 0000
6601 0331 0000
Standard chain
331
081
12.700
3.30
5.80
5.93
7.75
3.66
9.9
10.2
1.5
0.21
8
9.1
0.28
11,12,15
23-17-04-03
73151190
2601 0332 0000
2601 0332 0000
Standard chain
332
-
12.700
4.88
7.20
7.33
7.75
3.66
9.9
11.2
1.5
0.26
8.2
9.1
0.33
11,12,15
23-17-04-03
73151190
2601 0017 0000
2601 0017 0000
Standard chain
17
083
12.700
4.88
7.90
8.03
7.75
4.09
10.3
12.9
1.5
0.32
11.6
13.2
0.42
11,12,15
23-17-04-03
73151190
2601 0385 0000
2601 0385 0000
Standard chain
385
-
12.700
6.40
9.78
9.91
7.75
3.97
11.5
15.4
3.9
0.38
16
17.1
0.50
11,12,15
23-17-04-03
73151190
2601 0461 0000
2601 0461 0000
Standard chain
461
-
12.700
6.40
9.93
10.06
8.51
4.45
11.8
15.8
3.9
0.44
18
18.6
0.66
11,12,15
23-17-04-03
73151190
2601 0462 0000
2601 0462 0000
Standard chain
462
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
17.8
18.6
0.70
11,12,15
23-17-04-03
73151190
2611 0331 0001
2611 0331 0001
Standard chain stainless ...
331 RF
081
12.700
3.30
5.80
5.93
7.75
3.66
9.9
10.2
1.5
0.21
-
7.0
0.28
11,15
23-17-04-05
73151190
2611 0332 0001
2611 0332 0001
Standard chain stainless ...
332 RF
12.700
4.88
7.20
7.33
7.75
3.66
9.9
11.2
1.5
0.26
-
7.0
0.33
11,15
23-17-04-05
73151190
2601 0462 0001
2601 0462 0001
Standard chain stainless ...
462 RF
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
12.0
0.70
11,12,15
23-17-04-05
73151190
2621 0462 000H
2621 0462 000H
Triathlon HT
08 B-1 TR HT
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
18.6
0.70
11,12,15
23-17-04-04
73151190
2621 0462 KS0L
2621 0462 KS0L
Triathlon KS
08 B-1 TR KS
08 B-1
12.700
7.75
11.30
11.43
8.51
4.45
11.8
17.0
3.9
0.50
-
18.6
0.70
11,12,15
23-17-04-04
73151190
2691 0501 0000
2691 0501 0000
Biathlon
10 B-1 BI
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
4.1
0.67
-
27.0
0.91
11,12,15
23-17-04-03
73151190
2691 0501 KS00
2691 0501 KS00
Biathlon KS
10 B-1 BI KS
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
4.1
0.67
-
27.0
0.91
11,12,15
23-17-04-03
73151190
2631 0501 0000
2631 0501 0000
Marathon
10 B-1 MA
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
4.1
0.67
-
27.0
0.91
11,12,15
23-17-04-04
73151190
2631 0501 0001
2631 0501 0001
Marathon stainless steel
501 RF MA
10 B-1
15.875
9.65
13.28
13.41
10.16
5.08
14.7
19.6
4.1
0.67
-
14.5
0.91
11,12,15
23-17-04-05
73151190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex roller chains - Duplex roller chains according to ISO 606 (European ...
Wippermann
10.12.2018
Connecting link - Connecting link No. 11 Simplex (European type)
Wippermann
05.12.2018
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
Plate sprocket - Plate sprockets for simplex roller chains according to ISO...
Wippermann
02.02.2022
Bent attachments, one side - Type A bent attachments, one side
Wippermann
14.01.2022
Triplex roller chains - Triplex roller chains according to ISO 606 (Europea...
Wippermann
10.12.2018
Connecting link - Connecting link No. 12 Simplex (European type)
Wippermann
05.12.2018
Simplex roller chains type series GL (straight plates) - Simplex roller cha...
Wippermann
05.12.2018
Bent attachments, one side - Type A2 bent attachments, one side
Wippermann
14.01.2022
Sprockets - Sprockets with integrated ball bearing
Wippermann
23.11.2021
Extended pin - Type F extended pins (available on alternate sides)
Wippermann
14.01.2022
Simplex roller chains - Simplex roller chains according to ISO 606 (America...
Wippermann
10.12.2018
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Connecting link - Connecting link No. 111 Simplex (European type)
Wippermann
05.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表