您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 12 Triplex (European type)
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Connecting link No. 12
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/verbindungsglied_nr_12/verbindungsglied_nr_12_dreifach.prj},{NB=1903 0548 120D},{CNSORDERNO=1903 0548 120D},{INFO=PDF Katalog},{AUS=Biathlon},{AUSVIS=Biathlon},{WIP=Nr. 12 - 16 B-3 BI},{ISO=16 B-3},{P=25.400},{E=31.88},{B1=17.02},{B2=25.40},{B3=25.60},{D1=15.9},{D2=8.28},{G=21.0},{L3=99.9},{K=5.4},{SI=4.1},{DS=3.2},{ECLASS=23-37-04-03},{ZTNR=73151900},{LS=14.0},{AUSFTEXT=Die spezielle Oberflächenbeschichtung gewährleistet eine lange Lebensdauer sowie eine gute Verschleißbeständigkeit auch in Phasen unzureichender Nachschmierung.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUSVIS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller-Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
1903 0462 1200
1903 0462 1200
Standard chain
Nr. 12 - T 462
08 B-3
12.700
13.92
7.75
11.30
11.43
8.5
4.45
11.8
44.9
3.9
23-37-04-03
73151900
1903 0501 1200
1903 0501 1200
Standard chain
Nr. 12 - T 501
10 B-3
15.875
16.59
9.65
13.28
13.41
10.2
5.08
14.7
52.8
4.1
23-37-04-03
73151900
1903 0513 1200
1903 0513 1200
Standard chain
Nr. 12 - T 513
12 B-3
19.050
19.46
11.68
15.62
15.75
12.1
5.72
16.1
61.7
4.6
23-37-04-03
73151900
1903 0548 1200
1903 0548 1200
Standard chain
Nr. 12 - T 548
16 B-3
25.400
31.88
17.02
25.40
25.60
15.9
8.28
21.0
99.9
5.4
23-37-04-03
73151900
1903 0563 1200
1903 0563 1200
Standard chain
Nr. 12 - T 563
20 B-3
31.750
36.45
19.56
29.00
29.20
19.1
10.19
26.4
116.0
6.1
23-37-04-03
73151900
1903 0596 1200
1903 0596 1200
Standard chain
Nr. 12 - T 596
24 B-3
38.100
48.36
25.40
37.90
38.20
25.4
14.63
33.4
150.0
6.6
23-37-04-03
73151900
1903 0613 1200
1903 0613 1200
Standard chain
Nr. 12 - T 613
28 B-3
44.450
59.56
30.99
46.50
46.80
27.9
15.90
37.0
184.0
7.4
23-37-04-03
73151900
1903 0652 1200
1903 0652 1200
Standard chain
Nr. 12 - T 652
32 B-3
50.800
58.55
30.99
45.50
45.80
29.2
17.81
42.2
184.0
7.9
23-37-04-03
73151900
1903 0671 1200
1903 0671 1200
Standard chain
Nr. 12 - T 671
40 B-3
63.500
72.29
38.10
55.70
56.00
39.4
22.89
52.9
227.0
10.0
23-37-04-03
73151900
1903 0462 1201
1903 0462 1201
Standard chain stainless ...
Nr. 12 - T 462 RF
08 B-3
12.700
13.92
7.75
11.30
11.43
8.5
4.45
11.8
44.9
3.9
23-37-04-05
73151900
1903 0501 1201
1903 0501 1201
Standard chain stainless ...
Nr. 12 - T 501 RF
10 B-3
15.875
16.59
9.65
13.28
13.41
10.2
5.08
14.7
52.8
4.1
23-37-04-05
73151900
1903 0513 1201
1903 0513 1201
Standard chain stainless ...
Nr. 12 - T 513 RF
12 B-3
19.050
19.46
11.68
15.62
15.75
12.1
5.72
16.1
61.7
4.6
23-37-04-05
73151900
1903 0548 1201
1903 0548 1201
Standard chain stainless ...
Nr. 12 - T 548 RF
16 B-3
25.400
31.88
17.02
25.40
25.60
15.9
8.28
21.0
99.9
5.4
23-37-04-05
73151900
1903 0462 120D
1903 0462 120D
Biathlon
Nr. 12 - 08 B-3 BI
08 B-3
12.700
13.92
7.75
11.30
11.43
8.5
4.45
11.8
44.9
3.9
23-37-04-03
73151900
1903 0501 120D
1903 0501 120D
Biathlon
Nr. 12 - 10 B-3 BI
10 B-3
15.875
16.59
9.65
13.28
13.41
10.2
5.08
14.7
52.8
4.1
23-37-04-03
73151900
1903 0513 120D
1903 0513 120D
Biathlon
Nr. 12 - 12 B-3 BI
12 B-3
19.050
19.46
11.68
15.62
15.75
12.1
5.72
16.1
61.7
4.6
23-37-04-03
73151900
1903 0548 120D
1903 0548 120D
Biathlon
Nr. 12 - 16 B-3 BI
16 B-3
25.400
31.88
17.02
25.40
25.60
15.9
8.28
21.0
99.9
5.4
23-37-04-03
73151900
1903 0563 120D
1903 0563 120D
Biathlon
Nr. 12 - 20 B-3 BI
20 B-3
31.750
36.45
19.56
29.00
29.20
19.1
10.19
26.4
116.0
6.1
23-37-04-03
73151900
1903 0596 120D
1903 0596 120D
Biathlon
Nr. 12 - 24 B-3 BI
24 B-3
38.100
48.36
25.40
37.90
38.20
25.4
14.63
33.4
150.0
6.6
23-37-04-03
73151900
1903 0462 KS0D
1903 0462 KS0D
Biathlon KS
Nr. 12 - 08 B-3 BI KS
08 B-3
12.700
13.92
7.75
11.30
11.43
8.5
4.45
11.8
44.9
3.9
23-37-04-03
73151900
1903 0501 KS0D
1903 0501 KS0D
Biathlon KS
Nr. 12 - 10 B-3 BI KS
10 B-3
15.875
16.59
9.65
13.28
13.41
10.2
5.08
14.7
52.8
4.1
23-37-04-03
73151900
1903 0513 KS0D
1903 0513 KS0D
Biathlon KS
Nr. 12 - 12 B-3 BI KS
12 B-3
19.050
19.46
11.68
15.62
15.75
12.1
5.72
16.1
61.7
4.6
23-37-04-03
73151900
1903 0548 KS0D
1903 0548 KS0D
Biathlon KS
Nr. 12 - 16 B-3 BI KS
16 B-3
25.400
31.88
17.02
25.40
25.60
15.9
8.28
21.0
99.9
5.4
23-37-04-03
73151900
1903 0563 KS0D
1903 0563 KS0D
Biathlon KS
Nr. 12 - 20 B-3 BI KS
20 B-3
31.750
36.45
19.56
29.00
29.20
19.1
10.19
26.4
116.0
6.1
23-37-04-03
73151900
1903 0596 KS0D
1903 0596 KS0D
Biathlon KS
Nr. 12 - 24 B-3 BI KS
24 B-3
38.100
48.36
25.40
37.90
38.20
25.4
14.63
33.4
150.0
6.6
23-37-04-03
73151900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表