您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 990 - Construction tubings, round
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 990 Aluminum / Stainless Steel Construction Tubes, Round , for Connector Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/tubes_rods/gn990_r/gn_990r.prj},{NB=Konstruktionsrohr GN 990-AL-D20-1000-EL},{PARTNUMBER=GN 990-AL-D20-1000-EL},{ITEMID=990-AL-D20-1000-EL},{WSVIS=Aluminium},{VER=7},{L=1000},{D2=16.0},{W1=2.0},{AFVIS=eloxiert naturfarben},{WEIGHT=0.3050},{CTN=7609000000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
WSVIS
Material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
AFVIS
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction tubing GN 99...
GN 990-AL-D10-200-EL
Aluminium
D10 +0,05/-0,15
200
7.0
1.5
anodized natural colour
0.0216
76090000
YES
Construction tubing GN 99...
GN 990-AL-D10-500-EL
Aluminium
D10 +0,05/-0,15
500
7.0
1.5
anodized natural colour
0.0540
76090000
YES
Construction tubing GN 99...
GN 990-AL-D10-1000-EL
Aluminium
D10 +0,05/-0,15
1000
7.0
1.5
anodized natural colour
0.1080
7609000000
YES
Construction tubing GN 99...
GN 990-NI-D10-100-BL
Stainless Steel
D10 +0,05/-0,15
100
7.0
1.5
blank untreated
0.0316
YES
Construction tubing GN 99...
GN 990-NI-D10-200-BL
Stainless Steel
D10 +0,05/-0,15
200
7.0
1.5
blank untreated
0.0632
76090000
YES
Construction tubing GN 99...
GN 990-NI-D10-400-BL
Stainless Steel
D10 +0,05/-0,15
400
7.0
1.5
blank untreated
0.1200
YES
Construction tubing GN 99...
GN 990-NI-D10-500-BL
Stainless Steel
D10 +0,05/-0,15
500
7.0
1.5
blank untreated
0.1580
76090000
YES
Construction tubing GN 99...
GN 990-NI-D10-1000-BL
Stainless Steel
D10 +0,05/-0,15
1000
7.0
1.5
blank untreated
0.4260
7304246015
YES
Construction tubing GN 99...
GN 990-AL-D12-200-EL
Aluminium
D12 +0,05/-0,15
200
9.0
1.5
anodized natural colour
0.0272
76090000
YES
Construction tubing GN 99...
GN 990-AL-D12-500-EL
Aluminium
D12 +0,05/-0,15
500
9.0
1.5
anodized natural colour
0.0680
7609000000
YES
Construction tubing GN 99...
GN 990-AL-D12-1000-EL
Aluminium
D12 +0,05/-0,15
1000
9.0
1.5
anodized natural colour
0.1360
7609000000
YES
Construction tubing GN 99...
GN 990-NI-D12-100-BL
Stainless Steel
D12 +0,05/-0,15
100
9.0
1.5
blank untreated
0.0399
YES
Construction tubing GN 99...
GN 990-NI-D12-200-BL
Stainless Steel
D12 +0,05/-0,15
200
9.0
1.5
blank untreated
0.0798
76090000
YES
Construction tubing GN 99...
GN 990-NI-D12-400-BL
Stainless Steel
D12 +0,05/-0,15
400
9.0
1.5
blank untreated
0.1596
YES
Construction tubing GN 99...
GN 990-NI-D12-500-BL
Stainless Steel
D12 +0,05/-0,15
500
9.0
1.5
blank untreated
0.1995
76090000
YES
Construction tubing GN 99...
GN 990-NI-D12-1000-BL
Stainless Steel
D12 +0,05/-0,15
1000
9.0
1.5
blank untreated
0.3990
7304246015
YES
Construction tubing GN 99...
GN 990-AL-D14-200-EL
Aluminium
D14 +0,05/-0,15
200
11.0
1.5
anodized natural colour
0.0320
76090000
YES
Construction tubing GN 99...
GN 990-AL-D14-500-EL
Aluminium
D14 +0,05/-0,15
500
11.0
1.5
anodized natural colour
0.0800
76090000
YES
Construction tubing GN 99...
GN 990-AL-D14-1000-EL
Aluminium
D14 +0,05/-0,15
1000
11.0
1.5
anodized natural colour
0.1600
7609000000
YES
Construction tubing GN 99...
GN 990-NI-D14-200-BL
Stainless Steel
D14 +0,05/-0,15
200
11.0
1.5
blank untreated
0.0930
76090000
YES
Construction tubing GN 99...
GN 990-NI-D14-500-BL
Stainless Steel
D14 +0,05/-0,15
500
11.0
1.5
blank untreated
0.2200
76090000
YES
Construction tubing GN 99...
GN 990-NI-D14-1000-BL
Stainless Steel
D14 +0,05/-0,15
1000
11.0
1.5
blank untreated
0.4670
7304246015
YES
Construction tubing GN 99...
GN 990-AL-D15-200-EL
Aluminium
D15 +0,05/-0,15
200
12.0
1.5
anodized natural colour
0.0354
76090000
YES
Construction tubing GN 99...
GN 990-AL-D15-500-EL
Aluminium
D15 +0,05/-0,15
500
12.0
1.5
anodized natural colour
0.0885
76090000
YES
Construction tubing GN 99...
GN 990-AL-D15-1000-EL
Aluminium
D15 +0,05/-0,15
1000
12.0
1.5
anodized natural colour
0.1770
7609000000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表