目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 480.1 - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type LS, with scale (mm-graduation)
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 480.1 Aluminum Square Tubes, for Mounting Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/tubes_rods/gn480_1_v/gn480_1_v_ls.prj},{NB=Vierkant-Halterohr GN 480.1-V12-200-AL-LS},{PARTNUMBER=GN 480.1-V12-200-AL-LS},{D1=-},{D11=0},{X1=0.000},{X2=0.000},{D1X=0},{V=3.000},{S1=V12},{S11=12},{MAT=AL},{S1X=12},{L=200},{LX=100,150,200,250,300,350,400},{K=15},{D2=-},{D2X=0},{S2=9},{S2X=9},{VERS=2},{TYP=2},{WEIGHT=0.0310},{CTN=7609000000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
S1
Square
ⁿ/ₐ
L
Length
[mm]
K
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Square Tube GN ...
GN 480.1-V10-100-AL-LS
V10
100
15
7
0.0200
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-150-AL-LS
V10
150
15
7
0.0200
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-200-AL-LS
V10
200
15
7
0.0250
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-250-AL-LS
V10
250
15
7
0.0318
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-300-AL-LS
V10
300
15
7
0.0380
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-350-AL-LS
V10
350
15
7
0.0440
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V10-400-AL-LS
V10
400
15
7
0.0510
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-100-AL-LS
V12
100
15
9
0.0150
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-150-AL-LS
V12
150
15
9
0.0230
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-200-AL-LS
V12
200
15
9
0.0310
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-250-AL-LS
V12
250
15
9
0.0390
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-300-AL-LS
V12
300
15
9
0.0460
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-350-AL-LS
V12
350
15
9
0.0536
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V12-400-AL-LS
V12
400
15
9
0.0150
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-100-AL-LS
V16
100
20
13
0.0212
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-150-AL-LS
V16
150
20
13
0.0320
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-200-AL-LS
V16
200
20
13
0.0430
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-250-AL-LS
V16
250
20
13
0.0530
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-300-AL-LS
V16
300
20
13
0.0640
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-350-AL-LS
V16
350
20
13
0.1500
7609000000
YES
Retaining Square Tube GN ...
GN 480.1-V16-400-AL-LS
V16
400
20
13
0.1000
7609000000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表