目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
AN 200 - Side Mount Brackets
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Brackets, Mounts, Basses
AN 200 Steel Indexing Mechanisms
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_brackets_mounts_basses/an200/an200.prj},{NB=Side Mount Bracket AN 200-D48.3},{PARTNUMBER=AN 200-D48.3},{ITEMID=A8330119},{D=D48.3},{DFX=48.300},{D1=1 1/2\"},{FS=4000},{WEIGHT=0.5800},{CTN=84 31 39 00},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
Tubing OD
[mm]
D1
Pipe Size
[Inch]
FS
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Side Mount Bracket AN 200...
AN 200-D48.3
D48.3
1 1/2"
4000
0.5800
84 31 39 00
Side Mount Bracket AN 200...
AN 200-D60.3
D60.3
2"
4000
0.5800
84 31 39 00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表