目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 656.1 - Oil Level Indicators, Plastic, with Electrical Oil Level Monitoring, Lateral Plug
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level indicators
EN 656.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/oil_level_indicators/en656_1/gn656_1_asmtab.prj},{NB=Oelstandanzeiger, Kunststoff EN 656.1-127-LO},{PARTNUMBER=EN 656.1-127-LO},{L1=127},{B=30.5},{D=M12},{H=30},{K=50},{L2=20},{L3=97.0},{L4=153},{L5=63},{L6=13},{L7=19.5},{L8=55},{S=6},{MD=18},{FORM=LO - mit Öffnerkontakt},{VERS=4},{MAT=Kunststoff, glasklares Polyamid (PA-T)},{WEIGHT=0.1490},{CTN=90268080},{ROHS=YES},{PPATH=gn656_1_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
S
≈ max. wall thickness
[mm]
MD
max. compressive strength
[bar]
FORM
Form
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil Level Indicator, Plas...
EN 656.1-76-LO
76
30.5
M10
20
40
20
43.5
102
53
13
19.5
55
8
18
LO - with normally closed...
0.1490
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-76-LS
76
30.5
M10
20
40
20
43.5
102
53
13
19.5
55
8
18
LS - with normally open c...
0.1490
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-76-LW
76
30.5
M10
20
40
20
43.5
102
53
13
19.5
55
8
18
LS - with change-over con...
0.1490
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-127-LO
127
30.5
M12
30
50
20
97.0
153
63
13
19.5
55
6
18
LO - with normally closed...
0.1490
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-127-LS
127
30.5
M12
30
50
20
97.0
153
63
13
19.5
55
6
18
LS - with normally open c...
0.2224
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-127-LW
127
30.5
M12
30
50
20
97.0
153
63
13
19.5
55
6
18
LS - with change-over con...
0.2231
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-254-LO
254
30.5
M12
30
50
20
224.0
280
63
13
19.5
55
6
12
LO - with normally closed...
0.2782
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-254-LS
254
30.5
M12
30
50
20
224.0
280
63
13
19.5
55
6
12
LS - with normally open c...
0.2785
90268080
YES
Oil Level Indicator, Plas...
EN 656.1-254-LW
254
30.5
M12
30
50
20
224.0
280
63
13
19.5
55
6
12
LS - with change-over con...
0.2000
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表