目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 6220 - Spacers, Type A, female thread
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 6220
GN 6220 ST
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/gn6220/gn6220_st/gn6220_st_a.prj},{NB=Abstandshalter GN 6220-ST-M5-35-A},{PARTNUMBER=GN 6220-ST-M5-35-A},{ITEMID=6220-ST-M5-35-A},{D=M5},{DX=5.0},{L1=35},{LL=14.2},{VER=2},{E=9.2},{S=8.0},{T=10},{TX=10},{WEIGHT=0.0120},{CTN=7318160085},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D
ⁿ/ₐ
L1
±0,1 Through-hole thread/Threaded blind hole
[mm]
E
≈
[mm]
S
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spacer GN 6220-ST-M2,5-5-...
GN 6220-ST-M2,5-5-A
M2,5
5
5.8
5.0
-
0.0010
YES
Spacer GN 6220-ST-M2,5-8-...
GN 6220-ST-M2,5-8-A
M2,5
8
5.8
5.0
-
0.0010
YES
Spacer GN 6220-ST-M2,5-10...
GN 6220-ST-M2,5-10-A
M2,5
10
5.8
5.0
-
0.0013
YES
Spacer GN 6220-ST-M2,5-12...
GN 6220-ST-M2,5-12-A
M2,5
12
5.8
5.0
-
0.0016
YES
Spacer GN 6220-ST-M2,5-15...
GN 6220-ST-M2,5-15-A
M2,5
15
5.8
5.0
7
0.0020
YES
Spacer GN 6220-ST-M2,5-20...
GN 6220-ST-M2,5-20-A
M2,5
20
5.8
5.0
7
0.0027
YES
Spacer GN 6220-ST-M2,5-25...
GN 6220-ST-M2,5-25-A
M2,5
25
5.8
5.0
7
0.0033
YES
Spacer GN 6220-ST-M2,5-30...
GN 6220-ST-M2,5-30-A
M2,5
30
5.8
5.0
7
0.0042
YES
Spacer GN 6220-ST-M3-8-A
GN 6220-ST-M3-8-A
M3
8
6.4
6.0
-
0.0012
73181900
YES
Spacer GN 6220-ST-M3-10-A
GN 6220-ST-M3-10-A
M3
10
6.4
6.0
-
0.0016
73181900
YES
Spacer GN 6220-ST-M3-12-A
GN 6220-ST-M3-12-A
M3
12
6.4
6.0
-
0.0018
73181900
YES
Spacer GN 6220-ST-M3-15-A
GN 6220-ST-M3-15-A
M3
15
6.4
6.0
7
0.0023
73181900
YES
Spacer GN 6220-ST-M3-20-A
GN 6220-ST-M3-20-A
M3
20
6.4
6.0
7
0.0030
73181900
YES
Spacer GN 6220-ST-M3-25-A
GN 6220-ST-M3-25-A
M3
25
6.4
6.0
7
0.0039
73181900
YES
Spacer GN 6220-ST-M3-30-A
GN 6220-ST-M3-30-A
M3
30
6.4
6.0
7
0.0048
73181900
YES
Spacer GN 6220-ST-M3-35-A
GN 6220-ST-M3-35-A
M3
35
6.4
6.0
7
0.0057
73181900
YES
Spacer GN 6220-ST-M3-40-A
GN 6220-ST-M3-40-A
M3
40
6.4
6.0
7
0.0067
73181900
YES
Spacer GN 6220-ST-M3-45-A
GN 6220-ST-M3-45-A
M3
45
6.4
6.0
7
0.0078
73181900
YES
Spacer GN 6220-ST-M3-50-A
GN 6220-ST-M3-50-A
M3
50
6.4
6.0
7
0.0088
73181900
YES
Spacer GN 6220-ST-M4-10-A
GN 6220-ST-M4-10-A
M4
10
8.0
7.0
-
0.0040
7318160085
YES
Spacer GN 6220-ST-M4-12-A
GN 6220-ST-M4-12-A
M4
12
8.0
7.0
-
0.0060
7318160085
YES
Spacer GN 6220-ST-M4-15-A
GN 6220-ST-M4-15-A
M4
15
8.0
7.0
-
0.0036
7318160085
YES
Spacer GN 6220-ST-M4-20-A
GN 6220-ST-M4-20-A
M4
20
8.0
7.0
9
0.0080
7318160085
YES
Spacer GN 6220-ST-M4-25-A
GN 6220-ST-M4-25-A
M4
25
8.0
7.0
9
0.0100
7318160085
YES
Spacer GN 6220-ST-M4-30-A
GN 6220-ST-M4-30-A
M4
30
8.0
7.0
9
0.0100
7318160085
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表