目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 610 - Spring Loaded Shells, Type H, Semi-spherical, steel
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 610
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/gn610/gn610_h.prj},{NB=Federhuelse GN 610-3-16-H},{PARTNUMBER=GN 610-3-16-H},{ITEMID=610-3-16-H},{D1=3},{D1X=3.0},{L0=16},{H=8.5},{L1=13.0},{L2=10.7},{F1=4.8},{F2=8.4},{MAT=Stahl, vernickelt},{WEIGHT=0.0003},{CTN=7320205060},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
±0,05
[mm]
L0
[mm]
H
[mm]
L1
[mm]
L2
[mm]
F1
Spring load ≈
[N]
F2
Spring load ≈
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring Loaded Shell GN 61...
GN 610-2,2-16-H
2,2
16
7.8
12.0
10.5
2.2
3.0
0.0001
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-2,6-8-H
2,6
8
3.8
6.5
5.2
1.1
2.0
0.0001
YES
Spring Loaded Shell GN 61...
GN 610-3-12-H
3
12
6.0
9.0
8.7
6.2
6.8
0.0002
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-3-16-H
3
16
8.5
13.0
10.7
4.8
8.4
0.0003
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-3,4-12-H
3,4
12
6.0
9.0
7.8
5.0
7.0
0.0002
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-3,4-15-H
3,4
15
7.3
12.0
8.2
5.9
13.3
0.0002
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-4-14-H
4
14
8.0
12.0
9.0
5.0
12.3
0.0004
7320205060
YES
Spring Loaded Shell GN 61...
GN 610-5-16-H
5
16
8.0
13.0
10.4
8.0
15.0
0.0006
7320205060
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表