目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
BP - Ball Plungers, Threaded Body Type, Standard Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
BP
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/bp/bp_std.prj},{NB=Ball Plunger BP-5/16x18-75.61-A (unactivated)},{PARTNUMBER=BP-5/16x18-75.61-A},{ITEMID=L04-4183},{D1=5/16x18},{TH=UNC},{POS=0},{D1X=0.3125},{D2=0.1560},{L=0.578},{W=0.040},{COLOR=Gold},{EFI=26.68},{EFE=75.61},{WEIGHT=0.0050},{CTN=7326908595},{ROHS=YES},{CH=0.016},{X=0.032},{Y=0.017},{BX=0.024},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[Inch]
L
[Inch]
W
[Inch]
COLOR
Color
ⁿ/ₐ
EFI
Spring Load initial
[lbs.]
EFE
Spring Load
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Plunger BP-10x32-6.6...
BP-10x32-6.67-A
10x32
0.0937
0.513
0.025
Zinc
2.22
6.67
0.0010
7326908595
YES
Ball Plunger BP-10x32-13....
BP-10x32-13.34-A
10x32
0.0937
0.513
0.025
Black
6.67
13.34
0.0010
7326908595
YES
Ball Plunger BP-10x32-22....
BP-10x32-22.24-A
10x32
0.0937
0.513
0.025
Gold
8.89
22.24
0.0010
7326908595
YES
Ball Plunger BP-1/4x20-17...
BP-1/4x20-17.79-A
1/4x20
0.1250
0.513
0.035
Zinc
8.89
17.79
0.0020
7326908595
YES
Ball Plunger BP-1/4x20-31...
BP-1/4x20-31.13-A
1/4x20
0.1250
0.513
0.035
Black
13.34
31.13
0.0020
7326908595
YES
Ball Plunger BP-1/4x20-53...
BP-1/4x20-53.37-A
1/4x20
0.1250
0.513
0.035
Gold
17.79
53.37
0.0020
7326908595
YES
Ball Plunger BP-5/16x18-2...
BP-5/16x18-20.01-A
5/16x18
0.1560
0.578
0.040
Zinc
8.89
20.01
0.0050
7326908595
YES
Ball Plunger BP-5/16x18-4...
BP-5/16x18-40.03-A
5/16x18
0.1560
0.578
0.040
Black
17.79
40.03
0.0050
7326908595
YES
Ball Plunger BP-5/16x18-7...
BP-5/16x18-75.61-A
5/16x18
0.1560
0.578
0.040
Gold
26.68
75.61
0.0050
7326908595
YES
Ball Plunger BP-3/8x16-22...
BP-3/8x16-22.24-A
3/8x16
0.1875
0.625
0.048
Zinc
11.12
22.24
0.0070
7326908595
YES
Ball Plunger BP-3/8x16-44...
BP-3/8x16-44.48-A
3/8x16
0.1875
0.625
0.048
Black
22.24
44.48
0.0070
7326908595
YES
Ball Plunger BP-3/8x16-93...
BP-3/8x16-93.41-A
3/8x16
0.1875
0.625
0.048
Gold
26.68
93.41
0.0070
7326908595
YES
Ball Plunger BP-1/2x13-26...
BP-1/2x13-26.68-A
1/2x13
0.2813
0.750
0.072
Zinc
13.34
26.68
0.0140
7326908595
YES
Ball Plunger BP-1/2x13-53...
BP-1/2x13-53.37-A
1/2x13
0.2813
0.750
0.072
Black
26.68
53.37
0.0140
7326908595
YES
Ball Plunger BP-1/2x13-13...
BP-1/2x13-133.44-A
1/2x13
0.2813
0.750
0.072
Gold
26.68
133.44
0.0140
7326908595
YES
Ball Plunger BP-5/8x11-40...
BP-5/8x11-40.03-A
5/8x11
0.3750
0.984
0.096
Zinc
20.01
40.03
0.0250
7326908595
YES
Ball Plunger BP-5/8x11-80...
BP-5/8x11-80.06-A
5/8x11
0.3750
0.984
0.096
Black
40.03
80.06
0.0250
7326908595
YES
Ball Plunger BP-5/8x11-22...
BP-5/8x11-222.41-A
5/8x11
0.3750
0.984
0.096
Gold
31.13
222.41
0.0250
7326908595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DNSP - Spring Plungers, With Delrin Nose, Type KS- Steel, Bolt Plastic, Hea...
JW Winco
25.06.2024
GN 615 - ELESA-Threaded ball spring plungers
Elesa
24.06.2024
High-strength blind rivet GO-LOCK countersunk (100°) with grooved stainless...
Goebel
11.04.2022
SPNLE - Spring Plungers, Type SS- Bolt Steel, Heavy End Pressure, Without N...
JW Winco
25.06.2024
BP - Ball Plungers, Threaded Body Type, With Nylon Patch Inch
JW Winco
25.06.2024
GN 817.2 - Indexing Plungers with Long Knob, Threaded Body, Without Rest Po...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表