目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 817 - Indexing plungers with red knob, Type B without rest position, without lock nut
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817
GN 817 ST-RT
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn817/gn817_st_rt/gn817_b_asmtab.prj},{NB=Rastbolzen GN 817-6-6-M12x1,5-B-RT (deactivated)},{PARTNUMBER=GN 817-6-6-M12x1,5-B-RT},{ITEMID=817-6-6-M12x1,5-B-RT},{POS=0},{FARBE=1},{POSX=eingerastet,ausgerastet},{D1=6},{L1=6},{D2=M12x1,5},{D2G=12.000},{D2K=10.160},{D3=23},{D4=M5},{D4G=5.000},{D4K=4.019},{D5=9},{K=20.0},{L2=48.0},{L3=22},{L4=6},{L5=7.0},{L6=3.5},{SW=14},{FEDERDRUCK=6.5},{FEDERDRUCK2=19.0},{V=5},{PPATH=gn817_b_asmtpl.prj},{WEIGHT=0.0295},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02 / -0.05 Bore H7
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 817-4...
GN 817-4-4-M8x1-B-RT
4
4
M8x1
16
14.0
35.0
16
5
10
4.5
12.0
0.0125
7318290000
YES
Indexing plunger GN 817-4...
GN 817-4-6-M8x1-B-RT
4
6
M8x1
16
14.0
35.0
16
5
10
4.0
12.5
0.0090
7318290000
YES
Indexing plunger GN 817-5...
GN 817-5-5-M10x1-B-RT
5
5
M10x1
19
16.0
40.0
18
6
12
5.0
15.0
0.0240
7318290000
YES
Indexing plunger GN 817-5...
GN 817-5-8-M10x1-B-RT
5
8
M10x1
19
16.0
40.0
18
6
12
5.0
18.0
0.0230
7318290000
YES
Indexing plunger GN 817-6...
GN 817-6-6-M12x1,5-B-RT
6
6
M12x1,5
23
20.0
48.0
22
6
14
6.5
19.0
0.0295
7318290000
YES
Indexing plunger GN 817-6...
GN 817-6-9-M12x1,5-B-RT
6
9
M12x1,5
23
20.0
48.0
22
6
14
6.0
25.0
0.0295
7318290000
YES
Indexing plunger GN 817-8...
GN 817-8-8-M16x1,5-B-RT
8
8
M16x1,5
28
24.0
58.0
26
8
17
8.5
26.0
0.0610
7318290000
YES
Indexing plunger GN 817-8...
GN 817-8-12-M16x1,5-B-RT
8
12
M16x1,5
28
24.0
58.0
26
8
17
8.5
28.0
0.0610
7318290000
YES
Indexing plunger GN 817-1...
GN 817-10-12-M16x1,5-B-RT
10
12
M16x1,5
28
24.0
58.0
26
8
17
9.5
38.0
0.0610
7318290000
YES
Indexing plunger GN 817-1...
GN 817-12-15-M20x1,5-B-RT
12
15
M20x1,5
33
28.5
71.5
33
10
22
11.5
40.0
0.1170
7318290000
YES
Indexing plunger GN 817-1...
GN 817-16-20-M24x2-B-RT
16
20
M24x2
33
28.5
78.5
38
12
27
13.0
54.0
0.1900
7318290000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.A - ELESA-Levelling elements
Elesa
01.07.2024
L.652-B - Handles
Elesa+Ganter
21.06.2024
LV.A-SST - ELESA-Levelling elements
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表