目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 722.4 - Indexing Plungers, Stainless Steel, for Welding, without Rest Position, Type R Round, with pull ring, mounted
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 722.4
GN 722.4 A4
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/cam_action_indexing_plungers/gn722_4/gn722_4_a4/gn722_4_r_a4_asmtab.prj},{NB=Rastbolzen, Edelstahl GN 722.4-12-20-R-A4 (deactivated)},{PARTNUMBER=GN 722.4-12-20-R-A4},{POS=1},{D1=12},{D2=20},{D3=36},{D4=7},{L1=70},{L2=14},{L3=35},{L4=52},{SW=2.0},{FEDERKRAFT=14 / 35},{MAT=Edelstahl-Feinguss 1.4408},{WEIGHT=0.1210},{CTN=73182900},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn722_4_r_a4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,2/+0,4
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERKRAFT
Spring load initial / end
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing Plunger, Stainle...
GN 722.4-8-20-R-A4
8
20
36
7
70
14
35
52
2.0
14 / 35
0.1140
73182900
YES
Indexing Plunger, Stainle...
GN 722.4-10-20-R-A4
10
20
36
7
70
14
35
52
2.0
14 / 35
0.1170
73182900
YES
Indexing Plunger, Stainle...
GN 722.4-12-20-R-A4
12
20
36
7
70
14
35
52
2.0
14 / 35
0.1210
73182900
YES
Indexing Plunger, Stainle...
GN 722.4-14-20-R-A4
14
20
36
7
70
14
35
52
2.0
14 / 35
0.1250
73182900
YES
Indexing Plunger, Stainle...
GN 722.4-16-30-R-A4
16
30
50
10
103
20
54
78
2.5
22 / 70
0.4000
73182900
YES
Indexing Plunger, Stainle...
GN 722.4-20-30-R-A4
20
30
50
10
103
20
54
78
2.5
22 / 70
0.4180
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表