您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 268 - Collar bush
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Scale rings
GN 268
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/scale_rings/gn268/gn_268.prj},{NB=Bundbuchse GN 268-50-K16},{PARTNUMBER=GN 268-50-K16},{ITEMID=704060},{D1=50},{D2X=16},{D2=K16},{D3=54.7},{D4=38},{L1=14.5},{L2=5.5},{B=5.000},{T=2.300},{WEIGHT=0.1690},{CTN=84879059},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with Keyway
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Collar bush GN 268-24-K12
GN 268-24-K12
24
K12
26.7
18
13.5
5.5
0.0280
84879059
YES
Collar bush GN 268-32-K12
GN 268-32-K12
32
K12
35.7
25
13.5
5.5
0.0610
84879059
YES
Collar bush GN 268-32-K14
GN 268-32-K14
32
K14
35.7
25
13.5
5.5
0.0570
84879059
YES
Collar bush GN 268-32-K16
GN 268-32-K16
32
K16
35.7
25
13.5
5.5
0.0510
84879059
YES
Collar bush GN 268-50-K12
GN 268-50-K12
50
K12
54.7
38
14.5
5.5
0.1770
84879059
YES
Collar bush GN 268-50-K16
GN 268-50-K16
50
K16
54.7
38
14.5
5.5
0.1690
84879059
YES
Collar bush GN 268-50-K20
GN 268-50-K20
50
K20
54.7
38
14.5
5.5
0.1530
84879059
YES
Collar bush GN 268-50-K28
GN 268-50-K28
50
K28
54.7
38
14.5
5.5
0.1190
84879059
YES
Collar bush GN 268-68-K12
GN 268-68-K12
68
K12
74.7
50
14.5
5.5
0.3340
84879059
YES
Collar bush GN 268-68-K14
GN 268-68-K14
68
K14
74.7
50
14.5
5.5
0.3320
84879059
YES
Collar bush GN 268-68-K16
GN 268-68-K16
68
K16
74.7
50
14.5
5.5
0.3000
84879059
YES
Collar bush GN 268-68-K22
GN 268-68-K22
68
K22
74.7
50
14.5
5.5
0.3040
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表