目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 324 - Handwheels, matt black plastic coated, without keyway, Type A, without handle
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 324
GN 324 B
GN 324 B A
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/spoked_handwheels/gn324/gn324_b/gn324_b_a/gn324_b_a.prj},{NB=Handrad, schwarz GN 324-160-B12-A},{PARTNUMBER=GN 324-160-B12-A},{ITEMID=324-160-B12-A},{V=1.000},{D1=160},{D2=B12},{D2Y=12},{D2X=12},{D3=36},{B=18.0},{L1=20},{L2=39},{DURCHM=26},{D14=122.0},{W1=21.0},{W2=26.0},{C=5.0},{R=2.0},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel, matt black GN ...
GN 324-125-B12-A
125
B12
31
15.0
18
33
0.3100
8487900080
YES
Handwheel, matt black GN ...
GN 324-125-B14-A
125
B14
31
15.0
18
33
0.3080
8487900080
YES
Handwheel, matt black GN ...
GN 324-140-B14-A
140
B14
36
16.5
19
36
0.4020
8487900080
YES
Handwheel, matt black GN ...
GN 324-140-B16-A
140
B16
36
16.5
19
36
0.3970
8487900080
YES
Handwheel, matt black GN ...
GN 324-160-B12-A
160
B12
36
18.0
20
39
YES
Handwheel, matt black GN ...
GN 324-160-B14-A
160
B14
36
18.0
20
39
0.5390
8487900080
YES
Handwheel, matt black GN ...
GN 324-160-B16-A
160
B16
36
18.0
20
39
0.5300
8487900080
YES
Handwheel, matt black GN ...
GN 324-200-B18-A
200
B18
42
20.5
24
45
0.8700
8487900080
YES
Handwheel, matt black GN ...
GN 324-200-B20-A
200
B20
42
20.5
24
45
0.8700
8487900080
YES
Handwheel, matt black GN ...
GN 324-250-B22-A
250
B22
48
23.0
28
51
1.4900
8487900080
YES
Handwheel, matt black GN ...
GN 324-250-B26-A
250
B26
48
23.0
28
51
1.4900
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表