目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 228 - Stainless Steel-Handwheels, Bore code B, without keyway, Type A, without handle
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Sheet metal handwheels
GN 228
GN 228 A4
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/sheet_metal_handwheels/gn228/gn228_a4/gn228_a4_d_b.prj},{NB=Edelstahl-Handrad GN 228-A4-200-B14-D-GS},{PARTNUMBER=GN 228-A4-200-B14-D-GS},{ITEMID=228-A4-200-B14-D-GS},{D1=200},{D2=B14},{D2Y=14},{B=22},{D3=40},{L1=24},{L2=46},{L3=80},{R=88},{ZG=26},{ANZAHL=4},{STAERKE=2.5},{WEIGHT=0.9240},{CTN=8481905000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 Bore
ⁿ/ₐ
B
[mm]
D3
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
R
[mm]
ZG
Handle
[mm]
ANZAHL
No. of spokes
ⁿ/ₐ
STAERKE
Thickness of sheet metal
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 228-A4-160-B12-D-GS
160
B12
22
30
20
37
80
68
26
4
1.5
0.5580
8481905000
YES
Stainless Steel-Handwheel...
GN 228-A4-200-B14-D-GS
200
B14
22
40
24
46
80
88
26
4
2.5
0.9240
8481905000
YES
Stainless Steel-Handwheel...
GN 228-A4-250-B17-D-GS
250
B17
30
45
28
52
90
108
28
5
2.5
1.7050
8481905000
YES
Stainless Steel-Handwheel...
GN 228-A4-315-B19-D-GS
315
B19
35
55
33
64
90
138
28
5
2.5
2.5950
8481905000
YES
Stainless Steel-Handwheel...
GN 228-A4-400-B24-D-GS
400
B24
40
65
38
82
90
179
28
5
3.0
4.4000
8481905000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表