目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
VU - Five-Lobed Control Knobs with Steel Hub Metric
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Control handwheels
VU
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/control_handwheels/vu/vu.prj},{NB=Five-Lobed Control Knob VU-60-P4},{PARTNUMBER=VU-60-P4},{ITEMID=6124000},{D1=60},{D2=4},{D3=20},{D4=30},{B=16},{L2=16},{L4=15},{L3=10},{L1=32},{WEIGHT=0.0880},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Pilot Hole
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L2
[mm]
L4
[mm]
L3
[mm]
L1
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Five-Lobed Control Knob V...
VU-60-P4
60
4
20
30
16
16
15
10
32
0.0880
39269097
YES
Five-Lobed Control Knob V...
VU-75-P4
75
4
24
34
20
19
22
11
39
0.1500
39269097
YES
Five-Lobed Control Knob V...
VU-90-P6
90
6
32
44
20
22
25
12
42
0.2530
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表