目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MF - Cabinet U Handles with Counterbored Mounting Holes Metric
JW Winco
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet ”U“ handles
MF
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_2/cabinet_u_handles/mf/mf.prj},{NB=Cabinet U Handle MF-24.5-B8.5-117-SW},{PARTNUMBER=MF-24.5-B8.5-117-SW},{ITEMID=6333100},{B=24.5},{L1=117.0},{D1=8.5},{D2=13.0},{H1=41},{H2=34},{H3=6},{T=9},{L2=139},{L3=85.0},{X=0.0},{X2=8.29},{X3=19.00},{B1=19.0},{ANGLE=58.60},{WEIGHT=0.0400},{CTN=39269097},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
[mm]
D1
Mounting Holes
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U Handle MF-21-B6...
MF-21-B6.5-93.5-SW
21.0
93.5
6.5
10.5
36
30
6
7
112
0.0260
39269097
YES
Cabinet U Handle MF-24.5-...
MF-24.5-B6.5-117-SW
24.5
117.0
6.5
10.5
41
34
6
9
139
0.0410
39269097
YES
Cabinet U Handle MF-24.5-...
MF-24.5-B8.5-117-SW
24.5
117.0
8.5
13.0
41
34
6
9
139
0.0400
39269097
YES
Cabinet U Handle MF-27-B6...
MF-27-B6.5-132-SW
27.0
132.0
6.5
10.5
45
37
9
7
156
0.0560
39269097
YES
Cabinet U Handle MF-27-B8...
MF-27-B8.5-132-SW
27.0
132.0
8.5
13.0
45
37
7
9
156
0.0540
39269097
YES
Cabinet U Handle MF-28-B8...
MF-28-B8.5-179-SW
28.0
179.0
8.5
13.0
50
42
8
9
204
0.0720
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表