10-1515 - 1.5"x1.5" Standard Profile
IPS
ips
Inch
Extrusion Profiles
1.5" Series
Powered by
CAD模型選擇
{weiss/ips/inch/extrusion_profiles/1_5series/10_1515.prj},{NB=10-1515_50_1_(0,0,0,0)},{PN=10-1515},{DESCRIPTION=1.5\"x1.5\" Standard Profile},{L=50.0},{DETAIL=1},{H=1.5},{W=1.5},{MAT=Aluminium 6105 T5},{FIN=Clear Anodized - AA M10, C22, A31(Clear)},{IX=8.49},{IY=8.49},{WX=4.46},{WY=4.46},{SECTION=6.19},{WEIGHT=1.7},{HH=1.1},{RR=0.118},{DIA=0.2656},{W1=0.787},{W2=0.551},{W3=0.320},{W4=0.369},{H1=0.482},{H2=0.177},{H3=0.118},{R1=0.039},{R2=0.020},{R3=0.197},{R4=0.059},{W11=0.000},{W33=0.000},{H11=0.000},{H22=0.000},{R11=0.000},{R33=0.000},{R44=0.000},{SAX=0},{SAY=0},{EAX=0},{EAY=0},{X2D=100.000},{LG2D=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
H
Height
[Inch]
W
Width
[Inch]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
IX
Ix
[cm4]
IY
Iy
[cm4]
WX
Wx
[cm3]
WY
Wy
[cm3]
SECTION
Section
[cm2]
WEIGHT
Weight
[kg/m]
10-1515
10-1515
1.5"x1.5" Standard Profil...
1.5
1.5
Aluminium 6105 T5
Clear Anodized - AA M10, ...
8.49
8.49
4.46
4.46
6.19
1.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表