svenska
中文 (繁體)
中文 (繁體)
1691970000 - BLZF 3.50/19/180LH SN BK BX
Weidmüller
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD模型選擇
{weidmueller_qs/27/46/02/02/1691970000.prj},{NB=1691970000},{MANUID=1691970000},{AAF726=12},{AAT080=19},{AAZ315=320},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAZ328=3.500},{AAZ337=1},{AAZ343=0.200},{AAZ344=1.500},{AAZ345=0.200},{AAZ346=1},{AAZ360=-50},{AAZ361=100},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{BAC740=0.200},{AAF040=0.020},{BAB577=22.1},{BAA020=16.627},{BAF016=72.9},{AAD931=85366990},{AAO676=1691970000},{AAO663=4008190373948},{PREVIEW=../../../../_pool_/95/4e/1691970000_iso_back.png},{MANUTYPEDESC=BLZF 3.50/19/180LH SN BK BX},{DESCSHORT=PCB plug-in connector (wire connection) 3.50 mm, Number of poles: 19, Tension-clamp connection}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAG644
down force size
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ335
Locking system
ⁿ/ₐ
AAZ336
Index of protection class
ⁿ/ₐ
AAZ337
Number of conductor connections per pole
ⁿ/ₐ
AAZ339
Actuation of the conductor connection
ⁿ/ₐ
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm²]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm²]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC677
Max. line cross section, rigid
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAC740
Min. line cross section, rigid
[mm²]
BAC818
Assembly
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
Mass
[kg]
BAB577
depth
[mm]
BAA020
height
[mm]
BAF016
width
[mm]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1691970000
1691970000
BLZF 3.50/19/180LH SN BK ...
PCB 插拔式联接器(导线联接), 3.50 mm...
插拔式印刷线路板联接采用创新的联接技术,确保安全的...
4008190373948
Weidmueller Group
Spring pulley connection
without
Socket
Cardboard
Copper
12
0.4x2.5
CSA; EAC; UR
19
320
160
160
2.500
2.500
2.500
3.500
3.500
Release slide
IP20 achievable - taking ...
1
Actuation tool
0.200
1.500
0.200
1
-50
100
Tin (Sn)
Tin (Sn)
black
V0
Polybutylene terephthalat...
1.500
1.500
0.200
0.200
plugged-in
plug-in
0.020
22.1
16.627
72.9
85366990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CG3 CG - Pivot Bracket
SMC Corporation
01.07.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表