svenska
中文 (繁體)
中文 (繁體)
1983930000 - SHIELD LEVER 6 MOD
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Connector component (accessories)
Powered by
CAD模型選擇
{weidmueller_qs/27/44/02/92/1983930000.prj},{NB=1983930000},{MANUID=1983930000},{AAF040=0.021},{AAD931=39269097},{AAO676=1983930000},{AAO663=4032248689064},{PREVIEW=../../../../_pool_/3a/f1/19839300009999.png},{MANUTYPEDESC=SHIELD LEVER 6 MOD},{DESCSHORT=Shield clamp for industrial connector, Size: 6, Sheet steel, galvanized},{DESCLONG=Shield lever for pluggable shielding of shielded cables passed through a corrugated tube or a multiple cable gland into a plug-in enclosure. The potential is conducted to the housing using the metallic transition. Shield clips are used to fasten the shielded conductor to the shield lever.},{GTIN=4032248689064},{MANUNAME=Weidmueller Group},{URL=URL},{KEYWORD=Shield clamp},{AAO677=Weidmueller Group}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1983930000
1983930000
SHIELD LEVER 6 MOD
用于工业连接器的屏蔽夹, 产品外形尺寸: 6, 不...
屏蔽杆用于屏蔽电缆的插拔式屏蔽层,穿过一个波纹管或...
4032248689064
Weidmueller Group
0.021
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表